![]()
Global
These are navigation links to move inside this page.
Spatter-resistant Proximity Sensor
![]()
Quick links to 'E2EQ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 20 of 20
| Model Number | Description |
|---|---|
| E2EQ-X10D1 2M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EQ-X10D1 5M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EQ-X10D1-M1GJ 0.3M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO , Connector Type |
| E2EQ-X10D1-M1GJ 0.5M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO , Connector Type |
| E2EQ-X10D1-M1GJ 1M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO , Connector Type |
| E2EQ-X15X1 2M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 15mm , Operation Mode NO |
| E2EQ-X15X1-M1J 0.3M | DC 2-Wire Model , Shielded , M30 , Sensing Distance 15mm , Operation Mode NO , Connector Type |
| E2EQ-X3D1 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2EQ-X3D1 5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO |
| E2EQ-X3D1-M1GJ 0.3M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO , Connector Type |
| E2EQ-X3D1-M1GJ 0.5M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO , Connector Type |
| E2EQ-X3D1-M1GJ 1M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 3mm , Operation Mode NO , Connector Type |
| E2EQ-X4X1 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 4mm , Operation Mode NO |
| E2EQ-X4X1-M1J 0.3M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 4mm , Operation Mode NO , Connector Type |
| E2EQ-X7D1 2M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2EQ-X7D1 5M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO |
| E2EQ-X7D1-M1GJ 0.3M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Connector Type |
| E2EQ-X7D1-M1GJ 0.5M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Connector Type |
| E2EQ-X7D1-M1GJ 1M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 7mm , Operation Mode NO , Connector Type |
| E2EQ-X8X1-M1J 0.3M | DC 2-Wire Model , Shielded , M18 , Sensing Distance 8mm , Operation Mode NO , Connector Type |
Items 1 to 20 of 20
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.