Page top

Primary Contents



Sensors

ModelSensing distanceOutput configurationModel
Operation mode
NONC
Shielded
M81.5 mmDC 3-wire, NPNE2F-X1R5E1 2ME2F-X1R5E2 2M
AC 2-wireE2F-X1R5Y1 2ME2F-X1R5Y2 2M
M122 mmDC 3-wire, NPNE2F-X2E1 2M *1E2F-X2E2 2M *1
AC 2-wireE2F-X2Y1 2M *1E2F-X2Y2 2M *1
M185 mmDC 3-wire, NPNE2F-X5E1 2M *1E2F-X5E2 2M *1
AC 2-wireE2F-X5Y1 2M *1 *2E2F-X5Y2 2M *1 *2
M3010 mmDC 3-wire, NPNE2F-X10E1 2M *1E2F-X10E2 2M *1
AC 2-wireE2F-X10Y1 2M *1 *2E2F-X10Y2 2M *1 *2

*1.Models with different frequencies are also available. The model numbers are E2F-X[][][]5 (e.g., E2F-X5E15).

*2.Models are also available with short-circuit protection. The model numbers are E2F-X[]Y[]-53 (e.g., E2F-X5Y1-53).
The power supply voltage, however, is 100 to 120 VAC.