![]()
Global
These are navigation links to move inside this page.
All Metal Proximity Sensor
Long-distance Detection of Aluminum, Brass, and other Nonferrous Metals
![]()
Quick links to 'E2EV' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 19 of 19
| Model Number | Description |
|---|---|
| E2EV-X10B1 2M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EV-X10B1 5M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EV-X10B2 2M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC |
| E2EV-X10C1 2M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EV-X10C1 5M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NO |
| E2EV-X10C2 2M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC |
| E2EV-X10C2 5M | DC 3-Wire Model , Shielded , M30 , Sensing Distance 10mm , Operation Mode NC |
| E2EV-X2B1 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO |
| E2EV-X2B2 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2EV-X2C1 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO |
| E2EV-X2C1 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NO |
| E2EV-X2C2 2M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2EV-X2C2 5M | DC 3-Wire Model , Shielded , M12 , Sensing Distance 2mm , Operation Mode NC |
| E2EV-X5B1 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2EV-X5B2 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2EV-X5C1 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2EV-X5C1 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NO |
| E2EV-X5C2 2M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
| E2EV-X5C2 5M | DC 3-Wire Model , Shielded , M18 , Sensing Distance 5mm , Operation Mode NC |
Items 1 to 19 of 19
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.