![]()
Global
These are navigation links to move inside this page.
Rectangular Standard Proximity Sensor
A Wealth of Models for All Types of Applications
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact our European headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
DC 2-Wire Models
| Appearance | Sensing distance | Model | ||
| Operation mode | ||||
| NO | NC | |||
Unshielded ![]() | 17 × 17 | 5 mm | TL-Q5MD1 2M | TL-Q5MD2 2M |
| 25 × 25 | 7 mm | TL-N7MD1 2M | TL-N7MD2 2M | |
| 30 × 30 | 12 mm | TL-N12MD1 2M | TL-N12MD2 2M | |
| 40 × 40 | 20 mm | TL-N20MD1 2M | TL-N20MD2 2M | |
Note:Models with a different frequency are available to prevent mutual interference. The model numbers are TL-N[]MD[]5 and TL-Q5MD[]5 (e.g., TL-N7MD15).
DC 3-Wire and AC 2-Wire Models
| Appearance | Sensing distance | Output configuration | Model | ||
| Operation mode | |||||
| NO | NC | ||||
Unshielded ![]() | 8 × 9 | 2 mm | DC 3-wire, NPN | TL-Q2MC1 2M | -- |
| 17 × 17 | 5 mm | TL-Q5MC1 2M *2 | TL-Q5MC2 2M | ||
| 25 × 25 | 5 mm | DC 3-wire, NPN | TL-N5ME1 2M *1 *2 | TL-N5ME2 2M *1 | |
| AC 2-wire | TL-N5MY1 2M | TL-N5MY2 2M | |||
| 30 × 30 | 10 mm | DC 3-wire, NPN | TL-N10ME1 2M *1 *2 | TL-N10ME2 2M *1 | |
| AC 2-wire | TL-N10MY1 2M | TL-N10MY2 2M | |||
| 40 × 40 | 20 mm | DC 3-wire, NPN | TL-N20ME1 2M *1 *2 | TL-N20ME2 2M | |
| AC 2-wire | TL-N20MY1 2M | TL-N20MY2 2M | |||
| Grooved | 7.5 mm | DC 3-wire, NPN | TL-G3D-3 1M | -- | |
Note:Models with a different frequency are available to prevent mutual interference. Models numbers for Sensors with different frequencies are TL-[][]M[][]5 (example: TL-N5ME15).
*1.Models are also available with 5-m cables. Add the cable length to the model number (example: TL-N5ME1 5M).
*2.Models with robotics cables are also available. Add -R to the end of the model number (example: TL-N5ME1-R).
Accessories (Order Separately)
Mounting Brackets
| Type | Model | Applicable Sensors | |
| Provided with these Sensors | Order separately | ||
| Mounting Brackets | Y92E-C5 | TL-N5ME[], TL-N7MD[] | TL-N5MY[] |
| Y92E-C10 | TL-N10ME[], TL-N12MD[] | TL-N10MY[] | |
| Y92E-C20 | TL-N20ME[], TL-N20MD[] | TL-N20MY[] | |
| Mounting Brackets for Conduits | Y92E-N5C15 | --- | TL-N5ME[], TL-N5MY[] |
| Y92E-N10C15 | --- | TL-N10ME[], TL-N10MY[] | |