![]()
Global
These are navigation links to move inside this page.
Rectangular Standard Proximity Sensor
![]()
Quick links to 'TL-N / TL-Q / TL-G' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 31 of 31
| Model Number | Description |
|---|---|
| TL-G3D-3 1M | Grooved Type , Sensing Distance 7.5mm , DC 3-Wire Model , NO |
| TL-G3D-3 5M | Grooved Type , Sensing Distance 7.5mm , DC 3-Wire Model , NO |
| TL-N10ME2 2M | 30mmsq. , Sensing Distance 10mm , DC 3-Wire Model , NC |
| TL-N10MY1 2M | 30mmsq. , Sensing Distance 10mm , AC 2-Wire Model , NO |
| TL-N10MY2 2M | 30mmsq. , Sensing Distance 10mm , AC 2-Wire Model , NC |
| TL-N12MD1 2M | 30mmsq. , Sensing Distance 12mm , DC 2-Wire Model , NO |
| TL-N12MD1 5M | 30mmsq. , Sensing Distance 12mm , DC 2-Wire Model , NO |
| TL-N12MD2 2M | 30mmsq. , Sensing Distance 12mm , DC 2-Wire Model , NC |
| TL-N20MD1 2M | 40mmsq. , Sensing Distance 20mm , DC 2-Wire Model , NO |
| TL-N20ME1 2M | 40mmsq. , Sensing Distance 20mm , DC 3-Wire Model , NO |
| TL-N20ME1 5M | 40mmsq. , Sensing Distance 20mm , DC 3-Wire Model , NO |
| TL-N20ME15 2M | 40mmsq. , Sensing Distance 20mm , DC 3-Wire Model , NO |
| TL-N20ME2 2M | 40mmsq. , Sensing Distance 20mm , DC 3-Wire Model , NC |
| TL-N20MY1 2M | 40mmsq. , Sensing Distance 20mm , AC 2-Wire Model , NO |
| TL-N20MY2 2M | 40mmsq. , Sensing Distance 20mm , AC 2-Wire Model , NC |
| TL-N5ME1 2M | 25mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
| TL-N5ME1 5M | 25mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
| TL-N5ME15 2M | 25mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
| TL-N5ME2 2M | 25mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NC |
| TL-N5ME2 5M | 25mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NC |
| TL-N5MY1 2M | 25mmsq. , Sensing Distance 5mm , AC 2-Wire Model , NO |
| TL-N5MY2 2M | 25mmsq. , Sensing Distance 5mm , AC 2-Wire Model , NC |
| TL-N7MD1 2M | 25mmsq. , Sensing Distance 7mm , DC 2-Wire Model , NO |
| TL-N7MD1 5M | 25mmsq. , Sensing Distance 7mm , DC 2-Wire Model , NO |
| TL-N7MD15 2M | 25mmsq. , Sensing Distance 7mm , DC 2-Wire Model , NO |
| TL-N7MD15 5M | 25mmsq. , Sensing Distance 7mm , DC 2-Wire Model , NO |
| TL-N7MD2 2M | 25mmsq. , Sensing Distance 7mm , DC 2-Wire Model , NC |
| TL-Q2MC1 2M | 8*9mm , Sensing Distance 2mm , DC 3-Wire Model , NO |
| TL-Q5MB1 2M | 17mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
| TL-Q5MC1 2M | 17mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
| TL-Q5MC15 2M | 17mmsq. , Sensing Distance 5mm , DC 3-Wire Model , NO |
Items 1 to 31 of 31
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.