![]()
Global
These are navigation links to move inside this page.
Cable Amplifier Proximity Sensor
High-sensitivity DC 2-Wire Sensors and Subminiature Sensors with Long-distance Detection
![]()
Quick links to 'E2EC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
DC 2-Wire Models
| Appearance | Sensing distance | Model | ||
| Operation mode | ||||
| NO | NC | |||
![]() | 3 dia. * | 0.8 mm | E2EC-CR8D1 2M | E2EC-CR8D2 2M |
| 5.4 dia. * | 1.5 mm | E2EC-C1R5D1 2M | E2EC-C1R5D2 2M | |
| 8 dia. * | 3 mm | E2EC-C3D1 2M | E2EC-C3D2 2M | |
| M12 * | 4 mm | E2EC-X4D1 2M | E2EC-X4D2 2M | |
*Models with different frequencies are also available. The model numbers are E2EC-[][][][]5 (example: E2EC-CR8D15).
DC 3-Wire Models
| Appearance | Sensing distance | Model | ||
| Output configuration | NO | |||
![]() | 3 dia. * | 0.5 mm | NPN open-collector output | E2EC-CR5C1 2M |
| 8 dia. * | 2.5 mm | E2EC-C2R5C1 2M | ||
*Models with different frequencies are also available. The model numbers are E2EC-[][][][]5 (example: E2EC-CR5D15).
Accessories (Order Separately)
Mounting Bracket
| Appearance | Model | Applicable Sensors |
![]() | Y92E-F5R4 | E2EC-C1R5D[] (5.4-mm-dia. Sensor) |