![]()
Global
These are navigation links to move inside this page.
Cable Amplifier Proximity Sensor
High-sensitivity DC 2-Wire Sensors and Subminiature Sensors with Long-distance Detection
![]()
Quick links to 'E2EC' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 18 of 18
| Model Number | Description |
|---|---|
| E2EC-C1R5D1 2M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 1.5mm , Operation Mode NO |
| E2EC-C1R5D1-M1TGJ 5M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 1.5mm , Operation Mode NO |
| E2EC-C1R5D2 2M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 1.5mm , Operation Mode NC |
| E2EC-C2R5B1 2M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 2.5mm , Operation Mode NO |
| E2EC-C2R5C1 2M | DC 3-Wire Model , Shielded , 8mm Dia. , Sensing Distance 2.5mm , Operation Mode NO |
| E2EC-C3D1 2M | DC 2-Wire Model , Shielded , 8mm Dia. , Sensing Distance 3mm , Operation Mode NO |
| E2EC-C3D1-M1TGJ 0.5M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 3mm , Operation Mode NO |
| E2EC-C3D2 2M | DC 2-Wire Model , Shielded , 8mm Dia. , Sensing Distance 3mm , Operation Mode NC |
| E2EC-CR5B1 2M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 0.5mm , Operation Mode NO |
| E2EC-CR5C1 2M | DC 3-Wire Model , Shielded , 3mm Dia. , Sensing Distance 0.5mm , Operation Mode NO |
| E2EC-CR8D1 2M | DC 2-Wire Model , Shielded , 3mm Dia. , Sensing Distance 0.8mm , Operation Mode NO |
| E2EC-CR8D1-M1TGJ 5M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 0.8mm , Operation Mode NO |
| E2EC-CR8D2 2M | DC 2-Wire Model , Shielded , 3mm Dia. , Sensing Distance 0.8mm , Operation Mode NC |
| E2EC-MC2B1 2M | DC 2-Wire Model , Unshielded , 5.4mm Dia. , Sensing Distance 2mm , Operation Mode NO |
| E2EC-MC2D1 2M | DC 2-Wire Model , Unshielded , 5.4mm Dia. , Sensing Distance 2mm , Operation Mode NO |
| E2EC-QC2D1-M1GJ-T 0.3M | DC 2-Wire Model , Shielded , 5.4mm Dia. , Sensing Distance 2mm , Operation Mode NO |
| E2EC-X4D1 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 4mm , Operation Mode NO |
| E2EC-X4D2 2M | DC 2-Wire Model , Shielded , M12 , Sensing Distance 4mm , Operation Mode NC |
Items 1 to 18 of 18
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.