Page top

Lead Contents

Aluminum-detecting Proximity Sensor (Separate Amplifier Type)

E2CY

E2CY

Simple Teaching Function for Simple Sensitivity Adjustment. Easy-to-see Excess Gain Level Indicators.

Primary Contents


SensorsAmplifier Units
AppearanceStable sensing distanceModelOutput configurationModel
Shielded
M51.5 mmE2CY-X1R5A 3MDC 3-wire
NPN open collector
E2CY-T11 2M
5.4 dia.E2CY-C1R5A-1 3M
8 dia.2 mmE2CY-C2A 3M
Flat3 mmE2CY-V3A 3M
8 dia.2 mmE2CY-C2AF 3M

Note:The E2CY-C2AF is also available with a 5-m cable. Specify the cable length at the end of the model number (e.g., E2CY-C2AF 5M).