![]()
Global
These are navigation links to move inside this page.
Cylindrical Proximity Sensor
General-purpose Threaded Sensor That Detects Metals and Non-metals Alike
![]()
Quick links to 'E2K-X' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 18 of 18
| Model Number | Description |
|---|---|
| E2K-X15ME1 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NO |
| E2K-X15ME2 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NC |
| E2K-X15MF1 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NO |
| E2K-X15MF2 2M | DC 3-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NC |
| E2K-X15MY1 2M | AC 2-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NO |
| E2K-X15MY2 2M | AC 2-Wire Model , Unshielded , M30 , Sensing Distance 15mm , Operation Mode NC |
| E2K-X4ME1 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NO |
| E2K-X4ME2 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NC |
| E2K-X4MF1 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NO |
| E2K-X4MF2 2M | DC 3-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NC |
| E2K-X4MY1 2M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NO |
| E2K-X4MY2 2M | AC 2-Wire Model , Unshielded , M12 , Sensing Distance 4mm , Operation Mode NC |
| E2K-X8ME1 2M | DC 3-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NO |
| E2K-X8ME2 2M | DC 3-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NC |
| E2K-X8MF1 2M | DC 3-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NO |
| E2K-X8MF2 2M | DC 3-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NC |
| E2K-X8MY1 2M | AC 2-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NO |
| E2K-X8MY2 2M | AC 2-Wire Model , Unshielded , M18 , Sensing Distance 8mm , Operation Mode NC |
Items 1 to 18 of 18
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.