![]()
Global
These are navigation links to move inside this page.
Chemical-resistant Proximity Sensor
Easy Sensing Distance Adjustment and Fluororesin Coating That Effectively Resists Oils and Chemicals
![]()
Quick links to 'E2KQ-X' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Model | E2KQ-X | |
| Sensing distance * | 10 mm | |
| Sensing area | 6 to 10 mm | |
| Differential travel | 4% to 20% of sensing distance | |
| Detectable object | Conductors and dielectrics | |
| Standard sensing object | Grounded metal plate: 50 × 50 × 1 mm | |
| Response frequency | 35 Hz | |
| Power supply voltage (operating voltage range) | 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | |
| Current consumption | 15 mA max. | |
| Control output | Load current | 100 mA |
| Residual voltage | 1.5 V max. (Load current: 100 mA, Cable length: 2 m) | |
| Indicators | Detection indicator (red) | |
| Operation mode (with sensing object approaching) | NO (Refer to Data Sheet.) | |
| Protection circuits | Reverse polarity protection, Surge suppressor | |
| Ambient temperature range | Operating: -10 to 55°C, Storage: -25 to 55°C (with no icing or condensation) | |
| Ambient humidity range | Operating/storage: 35% to 85% (with no condensation) | |
| Temperature influence | ±15% max. of sensing distance at 23°C in the temperature range of -10 to 55°C | |
| Voltage influence | ±2% max. of sensing distance at rated voltage at rated voltage ±20% | |
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |
| Dielectric strength | 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case | |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |
| Degree of protection | IP66 (IEC), in-house standards: oil-resistant | |
| Connection method | Pre-wired Models (Standard cable length: 2 m) | |
| Weight (packed state) | Approx. 150 g | |
| Materials | Case, sensing surface | Fluorine resin |
| Clamping nuts | ||
| Cable | Vinyl chloride | |
| Accessories | Adjustment screwdriver, Instruction manual | |
*The above values are sensing distances for the standard sensing object. Refer to Data Sheet.
Caution: In the interenst of product improvement, specifications are subject to change without notice.