Page top

Primary Contents



TL-T[]

TL-T_Dim

*1. DC-switching model: 4.0-dia. vinyl-insulated round cable with 3 conductors (Conductor cross section: 0.2 mm2, Insulator diameter: 1.2 mm), Standard length: 2 m
AC-switching model: 4.0-dia. vinyl-insulated round cable with 2 conductors (Conductor cross section: 0.3 mm2, Insulator diameter: 1.3 mm), Standard length: 2 m

*2. Detection indicator (red)

Caution: All units are in millimeters unless otherwise indicated.