![]()
Global
These are navigation links to move inside this page.
Slim Proximity Sensor
![]()
Quick links to 'TL-T' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | TL-T2E1 TL-T2E2 TL-T2F1 | TL-T2Y1 TL-T2Y2 | TL-T5ME1 TL-T5ME2 | TL-T5MY1 TL-T5MY2 | |
| Sensing distance | 2 mm ± 10% | 5 mm ± 10% | |||
| Setting distance | 0 to 1.6 mm | 0 to 4 mm | |||
| Differential travel | 10% max. of sensing distance | ||||
| Sensing object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||||
| Standard sensing object | Iron 12 × 12 × 1 mm | Iron 15 × 15 × 1 mm | |||
| Response frequency | E and F models: 800 Hz, Y models: 20 Hz | E models: 250 Hz, Y models: 20 Hz | |||
| Supply voltage (operating voltage range) | E and F models: 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 20% max. Y models: 100 to 220 VAC (90 to 250 VAC) 50/60 Hz | ||||
| Current consumption | E and F models: 15 mA max. at 24 VDC | ||||
| Leakage current | Y models: 2.5 mA max. at 200 VAC | ||||
| Control output | Switching capacity | E and F models: 100 mA max. at 12 VDC, 200 mA max. at 24 VDC Y models: 10 to 200 mA | |||
| Residual voltage | E and F models: 1.0 V max. with a load current of 100 mA and cord length of 2 m Y models: Refer to Datasheet. | ||||
| Indicators | Detection indicator (red) | ||||
| Operation mode (with sensing object approaching) | E1 models: NO E2 models: NC F1 models: NO Refer to Datasheet. Y1 models: NO Y2 models: NC | ||||
| Circuit protection | E models: Reverse connection protection and surge absorber Y models: Surge absorber | ||||
| Ambient temperature | Operating/Storage: - 25 ° C to 70 ° C (with no icing or condensation) | ||||
| Ambient humidity | Operating/Storage: 35% to 95% (with no condensation) | ||||
| Temperature influence | ± 10% max. of sensing distance at 23% in the temperature range of - 25 to 70 ° C | ||||
| Voltage influence | E and F models: ± 2.5% max. of sensing distance within a range of ± 15% of the rated power supply voltage Y models: ± 2.5% max. of sensing distance within a range of ± 10% of the rated power supply voltage | ||||
| Insulation resistance | 50 M Ω min. (at 500 VDC) between case and current-carrying parts | ||||
| Dielectric strength | E and F models: 1,000 VAC, 50/60 Hz for 1 min between case and current-carrying parts Y models: 2,000 VAC, 50/60 Hz for 1 min between case and current-carrying parts | ||||
| Vibration resistance (destruction) | 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||
| Shock resistance (destruction) | 500 m/s2 for 10 times each in X, Y, and Z directions | ||||
| Degree of protection | IEC IP67, in-house standard for oil-resistance | ||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||||
| Weight (packed state) | Approx. 70 g | ||||
| Material | Case | Heat-resistant ABS resin | |||
| Sensing surface | |||||
| Accessories | Instruction sheet | ||||
Caution: In the interenst of product improvement, specifications are subject to change without notice.