![]()
Global
These are navigation links to move inside this page.
Compact Proximity Sensor
![]()
Quick links to 'TL-M' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
| Appearance | Sensing distance | Output specifications | Model | |
| Operation mode | ||||
| NO | NC | |||
Microswitch type ![]() | 2 mm | DC 3-wire, NPN voltage output | TL-M2ME1 2M | TL-M2ME2 2M |
| AC 2 wire | TL-M2MY1 2M | --- | ||
| 5 mm | DC 3-wire, NPN voltage output | TL-M5ME1 2M | TL-M5ME2 2M | |
| AC 2 wire | TL-M5MY1 2M | --- | ||
Note:Models with different frequencies are also available. The model numbers are TL-M[]M[][]5 (e.g., TL-M2ME15).