![]()
Global
These are navigation links to move inside this page.
Compact Proximity Sensor
![]()
Quick links to 'TL-M' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | TL-M2ME1, TL-M2ME2, TL-M2MY1 | TL-M5ME1, TL-M5ME2, TL-M5MY1 | |
| Sensing distance | 2 mm ±10% | 5 mm ±10% | |
| Set distance | 0 to 1.6 mm | 0 to 4 mm | |
| Differential travel | 10% max. of sensing distance | ||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | ||
| Standard sensing object | Iron, 15 × 15 × 1 mm | ||
| Response frequency | E Models: 500 Hz, Y Models: 20 Hz | E Models: 250 Hz, Y Models: 20 Hz | |
| Power supply voltage (operating voltage range) | E Models: 12 to 24 VDC (10 to 30 VDC), ripple (p-p): 20% max. Y Models: 100 to 220 VAC (90 to 250 VAC), 50/60 Hz | ||
| Current consumption | E Models: 15 mA max. at 24 VDC (no-load) | ||
| Leakage current | Y Models: 2.5 mA max. at 200 VAC | ||
| Control output | Load current | E Models: 100 mA max. at 12 VDC, 200 mA max. at 24 VDC Y Models: 10 to 200 mA | |
| Residual voltage | E Models: 1 V max. Y Models: Refer to Datasheet. | ||
| Indicators | E Models: Detection indicator (red) Y Models: Operation indicator (red) | ||
| Operation mode (with sensing object approaching) | E1/Y1 Models: NO E2 Models: NC Refer to Datasheet. | ||
| Protection circuits | E Models: Reverse polarity protection, Surge suppressor Y Models: Surge suppressor | ||
| Ambient temperature range | Operating/Storage: -25 to 70°C (with no icing or condensation) | ||
| Ambient humidity range | Operating/Storage: 35% to 95% (with no condensation) | ||
| Temperature influence | ±10% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | ||
| Voltage influence | E Models: ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range Y Models: ±1% max. of sensing distance at rated voltage in the rated voltage ±10% range | ||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||
| Dielectric strength | E Models: 500 VAC, 50/60 Hz for 1 min between current-carrying parts and case Y Models: 2,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case | ||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions | ||
| Degree of protection | IEC 60529 IP67, in-house standards: oil-resistant | ||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||
| Weight (packed state) | Approx. 75 g | ||
| Materials | Case | Heat-resistant ABS | |
| Sensing surface | |||
| Accessories | Instruction manual | ||
Caution: In the interenst of product improvement, specifications are subject to change without notice.