![]()
Global
These are navigation links to move inside this page.
Long Sensing-distance Inductive Proximity Sensor
Differential Coil Sensor for Longdistance Detecting (100 mm) for both Ferrous and Non-ferrous Substances
![]()
Quick links to 'TL-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
| Appearance | Sensing distance | Output configuration | Model |
| Cylindrical (flat surface installation) | 100 mm | Current output | TL-L100-7 1M |
Note:The TL-L100-10 is also available for use under water (JIS0920: Withstand pressure of 0.39 MPa).