Page top

Lead Contents

Long Sensing-distance Inductive Proximity Sensor

TL-L

TL-L

Differential Coil Sensor for Longdistance Detecting (100 mm) for both Ferrous and Non-ferrous Substances

Primary Contents



Ratings and Specifications

Output specificationsCurrent output
TL-L100-7
Sensing distance100 mm ±10%
Set distance0 to 80 mm
Differential travel15% max. of sensing distance
Detectable objectFerrous metal and non-ferrous metal
Standard sensing objectIron, 200 × 200 × 1 mm
Response time100 ms max.
Power supply voltage
(operating voltage range)
10 to 30 VDC including 10% ripple (p-p)
Current consumption40 mA DC max.
Control output200 mA DC max. (residual voltage: 1 V max.)
IndicatorsOperation indicator (red)
Operation mode
(with sensing object approaching)
NO; For details, refer to Datasheet
Protection circuitsReverse polarity protection, Surge suppressor
Ambient temperature rangeOperating/Storage: -25 to 55°C (with no icing or condensation)
Ambient humidity rangeOperating/Storage: 35% to 95% (with no condensation)
Temperature influence±30% max. of sensing distance at 20°C in the temperature range of -10 to 40°C
Voltage influence±5% max. of sensing distance at rated voltage in rated voltage ±10% range
Insulation resistance5 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength500 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 200 m/s2 10 times each in X, Y, and Z directions
Degree of protectionIP66 (IEC)
Connection methodPre-wired Models (Standard cable length: 1m)
Weight (packed state)Approx. 1.5 kg
MaterialsCase: Aluminum die-cast, Sensing surface: Epoxy resin
AccessoriesInstruction manual

Caution: In the interenst of product improvement, specifications are subject to change without notice.