![]()
Global
These are navigation links to move inside this page.
Accessories
Mounting Brackets, Mounting Sleeves and Protevtive Covers
![]()
Quick links OMRON IA Proximity Sensors in your country.
Please contact our European headquarters.
Mounting Brackets
| Model | Dimension (mm) | Applied hexagonal bolts | Applicable Sensor diameter | |||||
| A | B | C | D | E | F | |||
| Y92E-B8 | 18±0.2 | 10 max. | 18 | 8 dia. | 28 max. | 6 | M4 × 20 | M8 |
| Y92E-B12 | 24±0.2 | 12.5 max. | 20 | 12 dia. | 37 max. | 6 | M4 × 25 | M12 |
| Y92E-B18 | 32±0.2 | 17 max. | 30 | 18 dia. | 47 max. | 7 | M5 × 32 | M18 |
| Y92E-B30 | 45±0.2 | 17 max. | 50 | 30 dia. | 60 max. | 10 | M5 × 50 | M30 |
Note: Consider the influence of surrounding metal when mounting non-shielded Sensors. (Refer to information on individual Sensors for dimensions.)
Mounting Sleeves (Quick Mounting)
| Model | Dimension (mm) | Applicable Sensors | |||||
| A | B | C | D | E (between opposing faces) | F | ||
| Y92E-G8 | Approx. 28 | 18.5 | 15.5 | M12 × 1 | 17 | 4 | E2E/E2E2 M8 Shielded Sensors |
| Y92E-G12 | Approx. 29 | 20.5 | 17.5 | M18 × 1 | 24 | 4 | E2E/E2E2 M12 Shielded Sensors |
| Y92E-G18 | Approx. 35 | 23.5 | 20.5 | M24 × 1.5 | 30 | 5 | E2E/E2E2 M18 Shielded Sensors |
| Y92E-G30 | Approx. 39 | 27.5 | 24.5 | M36 × 1.5 | 41 | 5 | E2E/E2E2 M30 Shielded Sensors |
Note: Do not tighten the nut with excessive force. Do not exceed the torque in the following table.
| Model | Mounting Sleeve clamping nuts | Sensor lock nut |
| Y92E-G8 | 18 Nm | 6 Nm |
| Y92E-G12 | 40 Nm | 15 Nm |
| Y92E-G18 | 70 Nm | 15 Nm |
| Y92E-G30 | 100 Nm | 30 Nm |
Protective Covers
| Model | Dimension (mm) | Cover inner diameter (threaded) | Material | Applicable Sensor diameter | ||
| A | B | C | ||||
| Y92E-E12 | 14 dia. | 5 | 0.5 (+0.2, -0.1) | M12 × 1 | Polyacetal resin | M12 Shielded Models |
| Y92E-E18 | 21 dia. | 6 | 1±0.2 | M18 × 1 | M18 Shielded Models | |
| Y92E-E30 | 33 dia. | 8 | 1.5±0.2 | M30 × 1.5 | M30 Shielded Models | |
| Y92E-E12M | 14 dia. | 12 | 0.5 (+0.2, -0.1) | M12 × 1 | M12 Unshielded Models | |
| Y92E-E18M | 21 dia. | 16 | 1±0.2 | M18 × 1 | M18 Unshielded Models | |
| Y92E-E30M | 33 dia. | 21 | 1.5±0.2 | M30 × 1.5 | M30 Unshielded Models | |
Sputter Protective Covers (Threaded on Inside of Cover)
| Model | Dimension (mm) | Applicable Sensor diameter | |||
| A | B | C | D | ||
| Y92E-E8-7 | 10 dia. | M8 × 1 | 0.5 (+0.2, -0.1) | 5 | M8 Shielded Models |
| Y92E-E12-7 | 14 dia. | M12 × 1 | 0.5 (+0.2, -0.1) | 5 | M12 Shielded Models |
| Y92E-E18-7 | 21 dia. | M18 × 1 | 1±0.2 | 6 | M18 Shielded Models |
| Y92E-E30-7 | 33 dia. | M30 × 1.5 | 1.5±0.2 | 8 | M30 Shielded Models |
Note: Do not screw on too tightly, or the cap may be damaged.
Sputter Protective Covers (Not Threaded on Inside of Cover)
| Model | Dimension (mm) | Material | Applicable Sensor diameter | |||
| A | B | C | D | |||
| Y92E-E12-2 | 11.0 dia. | 14.0 dia. | 5.0 | 1.0 | Silicon rubber | M12 Shielded Models |
| Y92E-E18-2 | 17.0 dia. | 21 dia. | 7.0 | 3.0 | M18 Shielded Models | |
| Y92E-E30-2 | 28.5 dia. | 33.0 dia. | 8.0 | 6.0 | M30 Shielded Models | |