![]()
Global
These are navigation links to move inside this page.
Hollow-shaft Encoder with Diameter of 40 mm
Hollow Shafts Eliminate the Need for a Coupling. Compact, High-resolution,General-purpose Rotary Encoder.
![]()
Quick links to 'E6H-C' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoders
| Power supply voltage | Output configuration | Resolution (pulses/rotation) | Model |
| 5 to 24 VDC | Open-collector output | 300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ6C (resolution) 0.5M Example: E6H-CWZ6C 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 | |||
| 5 to 12 VDC | Voltage output | 300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ3E (resolution) 0.5M Example: E6H-CWZ3E 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 | |||
| 5 to 12 VDC | Line-driver output | 300, 360, 500, 600, 720, 800, 1,000, 1,024 | E6H-CWZ3X (resolution) 0.5M Example: E6H-CWZ3X 300P/R 0.5M |
| 1,200, 1,500, 1,800, 2,000, 2,048 | |||
| 2,500, 3,600 |