![]()
Global
These are navigation links to move inside this page.
Low-cost Encoder with Diameter of 50 mm
An Absolute Encoder at About the Same Price as an Incremental Encoder.Ideal for robot limit signals.
![]()
Quick links OMRON IA Rotary Encoders in your country.
Please contact Europe headquarters.
Encoder
E6CP-AG3C
E6CP-AG5C
The E69-C06B Coupling is provided.
E6CP-AG5C-C
The E69-C06B Coupling is Optional.
Accessories(Optional)
Servo Mounting Bracket
E69-2
Note: Provided with the product.
Extension Cable
E69-DF5
Note:
1. The E69-DF5 (5 m) is also available with the following cable lengths: 10 m, 15 m, 20 m, and 98 m.
2. Cable can be extended to 100 m when the H8PS Cam Positioner is connected.
Caution: All units are in millimeters unless otherwise indicated.