![]()
Global
These are navigation links to move inside this page.
Low-cost Encoder with Diameter of 50 mm
An Absolute Encoder at About the Same Price as an Incremental Encoder.Ideal for robot limit signals.
![]()
Quick links OMRON IA Rotary Encoders in your country.
Please contact Europe headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
Encoder
| Power supply voltage | Output configuration | Resolution (pulses/rotation) | Connector for H8PS Cam Positioner | Model |
| 5 to 12 VDC | Open-collector output | 256 (8-bit) | None | E6CP-AG3C |
| 12 to 24 VDC | E6CP-AG5C | |||
| Supported | E6CP-AG5C-C |
Note: When connecting to the H8PS, use the E6CP-AG5C-C. It cannot be used on other models.
Accessories(Optional)
| Name | Model | Remarks | |
| Couplings | E69-C06B | Provided with the E6CP-AG3C and E6CP-AG5C. | |
| E69-C68B | Different end diameter | ||
| E69-C610B | Different end diameter | ||
| E69-C06M | Metal construction | ||
| Servo Mounting Bracket | E69-2 | Provided with the product. (Three brackets in a set.) | |
| Extension Cable | E69-DF5 | 5 m | Models are also available with 15-m and 98-m cables. |
| E69-DF10 | 10 m | ||
| E69-DF20 | 20 m | ||