Page top

Primary Contents



Ratings and Specifications

ModelE6CP-AG3CE6CP-AG5CE6CP-AG5C-C
Power supply voltage5 VDC -5% to 12 VDC
+10%, ripple (p-p): 5% max.
12 VDC -10% to 24 VDC +15%, ripple (p-p): 5% max.
Current consumption *190 mA max.70 mA max.
Resolution (rotations)256 (8-bit)
Output codeGray code
Output configurationOpen-collector output
Output capacityApplied voltage: 28 VDC max.
Sink current: 16 mA max.
Residual voltage: 0.4 V max. (at sink current of 16 mA)
Maximum response
frequency *2
5 kHz
LogicNegative logic (high = 0, low = 1)
Accuracy±1° max.
Direction of rotationOutput code incremented by CW (as viewed from the end of the shaft)
Rise and fall times of output1 μs max. (Control output voltage: 16 V, Load resistance: 1 kΩ, Output cable: 2 m max.)
Starting torque0.98 mNm max.
Moment of inertia1 × 10-6 kgm2 max.
Shaft
loading
Radial30 N
Thrust20 N
Maximum permissible speed1,000 r/min
Ambient temperature rangeOperating: -10 to 55°C (with no icing), Storage: -25 to 85°C (with no icing)
Ambient humidity rangeOperating/Storage: 35% to 85% (with no condensation)
Insulation resistance20 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength500 VAC, 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 3 times each in X, Y, and Z directions
Degree of protection *3IEC 60529 IP50
Connection methodPre-wired Models (Standard cable length: 2 m)Connector Models
(Standard cable length: 2 m)
MaterialCase: ABS, Main unit: PPS, Shaft: SUS416, Mounting Bracket: Galvanized iron
Weight (packed state)Approx. 200 g
AccessoriesCoupling (excluding Connector Models), Servo Mounting Bracket, Instruction manual

*1. An inrush current of approximately 8 A will flow for approximately 0.3 ms when the power is turned ON.

*2. The maximum electrical response speed is determined by the resolution and maximum response frequency as follows:

E6CP-A_Spec2

This means that the Rotary Encoder will not operate electrically if its speed exceeds the maximum electrical response speed.

*3. No protection is provided against water or oil.

Caution: In the interenst of product improvement, specifications are subject to change without notice.