Page top

Primary Contents



Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Encoder

E6F-AB3C, E6F-AB5C
E6F-AG5C, E6F-AG5B
E6F-AB5B

E6F-AB3C_Dim

The E69-C10B Coupling is provided.

E6F-AB3C-C, E6F-AB5C-C
E6F-AG5C-C

E6F-AB3C-C_Dim

The E69-C10B Coupling is sold separately.

Accessories (Order Separately)

Servo Mounting Bracket
E69-2

E69-2_Dim

Note: Provided with the product.

Extension Cable
E69-DF5

E69-DF5_Dim

Note:

1.The E69-DF5 (5 m) is also available with the following cable lengths: 10 m, 15 m, 20 m, and 98 m.

2.Cable can be extended to 100 m when the H8PS Cam Positioner is connected.

Caution: All units are in millimeters unless otherwise indicated.