![]()
Global
These are navigation links to move inside this page.
Easy Scale Linear Encoder
Ideal for Conveyance Applications:Easy Scale
![]()
Quick links OMRON IA Rotary Encoders in your country.
Please contact Europe headquarters.
Linear Encoder
E6L-HW4C
Detection Scales
E6L-S1M-1 280
E6L-S1M-10 280
E6L-S1M-1 475
E6L-S1M-10 475
Material: Stainless steel (SUS304)
Thickness: 0.3 mm
Mounting Dimensions
E6L-HW4C + E6L-S1M-[]
Note: The directions of travel given on the
nameplate of the E6L-HW4C ("FWD" and
"REV") indicate the direction of E6L-HW4C
travel relative to the E6L-S1M, regardless
of whether the E6L-HW4C or E6L-S1M
actually moves. (That is, the Detection
Scale is the reference for these indications.)
Caution: All units are in millimeters unless otherwise indicated.