![]()
Global
These are navigation links to move inside this page.
Ultrasonic Reflective Sensor
Sensor with an Adjustable Sensing Distance of 0.3 to 3 m Under Stable Operation without Background Interference
![]()
Quick links to 'E4A-3K' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Supply voltage | 100, 110, 200, and 220 VAC ± 10% at 50/60 Hz (see note) | |
| Power consumption | Approx. 2.5 VA | |
| Sensing distance | Adjustable between 0.3 and 3 m (selectable ranges of 0.3 and 2 m or 1.3 and 3 m) | |
| Standard sensing object | 100-mm dia., 1.5-m-long metal or plastic round pipe | |
| Minimum sensing object | 50 x 50 mm flat plate | |
| Ultrasonic oscillation frequency | Approx. 40 kHz | |
| Directional angle | Half-value angle: 25° | |
| Response time | Operate time: 0.25 s; release time: 0.5 s | |
| Control output | Contact output: SPDT 3 A at 220 VAC, cos dia.=1 or 3 A at 24 VDC, cos dia.=1 | |
| Ambient temperature | Operating: -20°C to 55°C (with no icing) | |
| Ambient humidity | Operating: 45% to 85% | |
| Insulation resistance | 20 MΩ min. (at 500 VDC) | |
| Dielectric strength | 1,500 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | Destruction: 10 to 25 Hz, 1.5-mm double amplitude for 2 hrs each in X, Y, and Z directions | |
| Shock resistance | Destruction: 500 m/s2 (approx. 50G) 3 times each in ±X, ±Y, and ±Z directions | |
| Life expectancy (output relay) | Mechanical | 20,000,000 operations min. |
| Electrical | 100,000 operations min. | |
| Enclosure rating | IEC IP60 | |
| Weight | Approx. 500 g without Mounting Bracket Approx. 600 g with Mounting Bracket | |
Note:Models operating at 12 to 24 VDC are available. Specify the supply voltage when ordering.
Caution: In the interenst of product improvement, specifications are subject to change without notice.