![]()
Global
These are navigation links to move inside this page.
Slim Pressure Sensor
![]()
Quick links to 'E8EB' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Model | E8EB-10C | E8EB-10B | E8EB-01C | E8EB-01B | E8EB -N0C2B* | E8EB -N0B2B* | |
| Power supply voltage | 24 VDC ±10% with a ripple (p-p) of 5% max. | ||||||
| Current consumption | 20 mA max. | ||||||
| Pressure type | Gauge pressure | ||||||
| Permissible pressure range | 0 to 1 MPa | 0 to 100 kPa | 0 to -100 kPa | ||||
| Pressure setting range | 0 to 1 MPa | 0 to 100 kPa | 0 to -100 kPa | ||||
| Withstand pressure | 2 MPa | 290 kPa | |||||
| Applicable fluid | Noncorrosive and nonflammable gases | ||||||
| Repeat accuracy (ON/OFF output) | ±1% FS max. | ||||||
| Accuracy (linear output) | ±3% FS max. | ||||||
| Hysteresis (linear output) | ±1% FS max. | ||||||
| Differential travel (ON/OFF output) | 0.4 to 1.6% FS max. | ||||||
| Linearity (linear output) | ±1% FS max. | ||||||
| Response time | 5 ms max. | ||||||
| Linear output | 1 to 5 V with an output impedance of 20 Ω and a permissible resistive load of 10 kΩ min. | ||||||
| ON/OFF output | NPN open collector | PNP open collector | NPN open collector | PNP open collector | NPN open collector | PNP open collector | |
| ON/OFF output | Load current | 80 mA max. | |||||
| Output applied voltage | 30 VDC max. | ||||||
| Residual voltage | NPN: 0.4 V max. (at the load current of 20 mA) and 1 V max. (at the load current of 80 mA) PNP: 1.5 V max. (at the load current of 20 mA) and 2 V max. (at the load current of 80 mA) | ||||||
| Indicator | Operation indicator (red) | ||||||
| Ambient temperature | Operating: -10°C to 55°C (with no icing) Storage: -25°C to 70°C (with no icing) | ||||||
| Ambient humidity | Operating: 35% to 85% (with no condensation) | ||||||
| Temperature influence | ±0.12% FS/°C between 0°C and 50°C | ±0.2% FS/°C between 0°C and 50°C | |||||
| ±0.2% FS/°C max. between -10°C and 0°C or 50°C and 55°C | ±0.3% FS/°C max. between -10°C and 0°C or 50°C and 55°C | ||||||
| Voltage influence | ±1% FS max. | ||||||
| Insulation resistance | 100 MΩ min. (at 500 VDC) between current carry parts and case | ||||||
| Dielectric strength | 500 VAC for 1 min between current carry parts and case | ||||||
| Vibration resistance | Destruction: 10 to 500 Hz, 1.5-mm double amplitude or 100 m/s2 whichever is smaller, for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance | Destruction: 1,000 m/s2 3 times each in X, Y, and Z directions | ||||||
| Degree of protection | IEC 60529 IP54 | ||||||
| Pressure inlet | Rc(PT)1/8 | ||||||
| Connection method | Pre-wired (standard cable length: 2 m) | ||||||
| Weight (packed state) | Approx. 120 g | ||||||
| Pressure port material | Zinc die-cast | ||||||
| Accessories | Instruction manual | ||||||
* These models are negative-pressure models.
Caution: In the interenst of product improvement, specifications are subject to change without notice.