Page top

Lead Contents

Pressure Sensor

E8AA

E8AA

Pressure Sensor of Stainless Steel Construction is Ideal for a Wide Range of Applications

Primary Contents



Ratings and Specifications

ModelE8AA-M05E8AA-M10
Power supply voltage12 to 24 VDC ±10%, ripple (p-p): 5% max.
Current consumption40 mA max. (standard value including 20-mA output current) at rated pressure
Pressure typeGauge pressure
Pressure range0 to 500 kPa0 to 1 MPa
Withstand pressure980 kPa2 MPa
Applicable materialNon-corrosive gasses, non-corrosive liquids, inert gasses
Accuracy (linear output)±1% FS max. with a resistive load of 150 Ω at 23°C
Hysteresis (linear output)±0.5% FS max.
Linearity (linear output)±1% FS max.
Response time100 ms max.
Linear output4 to 20 mA with a permissible resistive load of 300 Ω max.
Ambient temperatureOperating: -10°C to 60°C (with no icing)
Storage: -25°C to 70°C (with no icing)
Ambient humidityOperating/Storage: 35% to 95% (with no condensation)
Temperature influence±0.09% FS/°C max. between -10°C and 60°C
Voltage influenceMax. output current fluctuation of ±0.5% FS at 12 VDC ±10% or 24 VDC ±10% with a ripple of 5%
Insulation resistance100 MΩ min. (at 500 VDC) between current carry parts and case
Dielectric strength1,000 VAC, 1 min
Vibration resistanceDestruction: 10 to 500 Hz, 1.5-mm double amplitude or 100 m/s2 for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 1,000 m/s2 3 times each in X, Y, and Z directions.
Degree of protectionIEC 60529 IP66 (excluding end of cable)
Pressure inletR(PT)1/4
Connection methodPre-wired (standard cable length: 2 m)
Weight (packed state)Approx. 250 g
MaterialPressure port and casingSUS316
DiaphragmSUS316L
O-ringFluorocarbon rubber
AccessoriesProtective cap, instruction manual

Caution: In the interenst of product improvement, specifications are subject to change without notice.