![]()
Global
These are navigation links to move inside this page.
Electromagnetic Coupling RFID System
![]()
Quick links to 'V600 Series' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
New compact, slim Controller with two input channels added to the lineup.
Superior environmental resistance.
Heat-resistant Data Carrier available (150°C max.).
Large memory capacity of 8 kbytes for Built-in-battery Data Carriers and 254 bytes for Battery-less Data Carriers.
Built-in-battery Data Carriers have a battery life detecting function.
Data of Battery-less Data Carriers with small memory capacity can be overwritten 300,000 times at normal temperatures.
Thin, compact, and low-cost Data Carriers are available.
Transmission distance of 100 mm max.
CE marking/FCC approvals.