![]()
Global
These are navigation links to move inside this page.
Water Leak Alarm/Detector
Eliminate Problems Caused from Water Leakage
![]()
Quick links OMRON IA Level Switches in your country.
Please contact OMRON Europe B.V. in Netherlands.
Ratings and Specifications
| Item | Water Leak Alarm | Water Leak Detector |
| Model | 61F-WLA | 61F-GPN-V50 |
| Supply voltage | 100/200, 110/220, 120/240 VAC | 100, 110, 120, 200, 220, 240 VAC |
| Interelectrode voltage | 24 VAC | |
| Operating current | 3 mA (AC) max. | |
| Power consumption | 8.0 VA max. | 3.2 VA max. |
| Sensitivity | Variable (0 to 50 kΩ) | |
| Error (against the scale) | Scale 0: 10 kΩ Scale 50: ±10 kΩ (see note 2) | Scale 0: 10 kΩ Scale 50: ±10 kΩ (see note 2) |
| Contact ratings | 3 A 250 VAC, SPDT cosΦ =1 1 A 250 VAC, SPDT cosΦ =0.4 | 3 A 250 VAC, DPDT cosΦ =1 1 A 250 VAC, DPDT cosΦ =0.4 |
| Indicator | Provided (Power and Leak indicators) | Provided (Operation indicator) |
| Alarm buzzer | Provided | Not provided |
| Test switch | Provided | Not provided |
| Ambient temperature | -10°C to 50°C | |
| Ambient humidity | 45% to 85% | |
Note:
1. For detecting leakage of water with high resistivity, use K7L-U/-UD ultra high-sensitivity models.
2. The Detector may not operate around the setting value of "0." Adjust the sensitivity depending on the actual application.
Caution: In the interenst of product improvement, specifications are subject to change without notice.