Page top

Primary Contents



DC Models

Coil Spring

D5C-1DS0

D5C-1DS0_Dim

*1. The stainless steel wire actuator can move in any direction. However, limit the overtravel to within 20 mm from the free position. The force that pushes the actuator must not exceed 1.96 N.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.2 mm2.

*3. Use after removing the caution label.

Plunger

D5C-1DP0

D5C-1DP0_Dim

*1. The overtravel of the stainless steel plunger is within 3.5 mm. Do not apply a force greater than 9.8 N to the plunger.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.2 mm2.

*3. Use after removing the caution label.

Free-attachment

D5C-1DA0

D5C-1DA0_Dim

*1. Limit the total length of actuator wire to 1 m or less. When mounting the Switch to a metal plate, do not exceed an area of 200 cm2.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.2 mm2.

*3. Use after removing the caution label.

AC Models

Coil Spring

D5C-1AS0

D5C-1AS0_Dim

*1. The stainless steel wire actuator can move in any direction. However, limit the overtravel to within 20 mm from the free position. The force that pushes the actuator must not exceed 1.96 N.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.3 mm2.

*3. Use after removing the caution label.

Plunger

D5C-1AP0

D5C-1AP0_Dim

*1. The overtravel of the stainless steel plunger is within 3.5 mm. Do not apply a force greater than 9.8 N to the plunger.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.3 mm2.

*3. Use after removing the caution label.

Free-attachment

D5C-1AA0

D5C-1AA0_Dim

*1. Limit the total length of actuator wire to 1 m or less. When mounting the Switch to a metal plate, do not exceed an area of 200 cm2.

*2. Vinyl insulated round cable (oil- and shock-resistant type)
4 dia., three conductors × 0.3 mm2.

*3. Use after removing the caution label.

Caution: All units are in millimeters unless otherwise indicated.