Page top

Primary Contents



Ratings and Specifications

TypeDCAC
ModelD5C-1D[]0D5C-1A[]0
Degree of protectionEquivalent to IP67
Mechanical durability10,000,000 operations min. (at rated overtravel value)
Supply voltage (operating voltage)12 to 24 VDC (10 to 30 VDC), (ripple: 10% max.)100 to 240 VAC (45 to 264 VAC), 50/60 Hz
Rated frequency---50/60 Hz
Sensitivity setting range30 to 100 pF
Current consumption17 mA max.---
Leakage currentCircuit---2 mA max.
Antenna1 mA max.1 mA max.
Response time2 ms max.8 ms max.
Output current200 mA max. (resistive load)
Insulation resistance50 M Ω min. (at 500 VDC) between lead wires and case
Dielectric strength1,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal parts2,000 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal parts
Rated insulation voltage (Ui)1,000 VAC
Pollution degree
(operating environment)
3 (IEC947-5-1)
Protection against electric shockClass II
Proof tracking index (PTI)175
Switch categoryD (IEC335)
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude
Shock resistance1,000 m/s2 min.
Ambient temperatureOperating: -25 ° C to +70 ° C (with no icing)
Ambient humidity35% to 95%RH
WeightApprox. 110 g (in case of D5C-1DS0)Approx. 120 g (in case of D5C-1AS0)

Caution: In the interenst of product improvement, specifications are subject to change without notice.