Page top

Primary Contents



Built-in Antenna Model

ModelBuilt-in antenna model
FeaturesProvides sufficient OT (overtravel).
Antenna tip withstands bending.
Ensures high-precision positioning control.
OT of 5-mm max. (overtravel)
AntennaCoil spring
Plunger
SeriesPower supply voltageModelModel
NL112 VDCNL1-CNL1-P
NL224 VDCNL2-CNL2-P
NL3100 VACNL3-C 100VNL3-P 100V
200 VACNL3-C 200VNL3-P 200V
Antenna onlyNL1-C ANTENNA ASSY
(Same for NL1, NL2, and NL3)
---

Separate Antenna Model

ModelSeparate antenna model
FeaturesAntenna with 3-m extension cable is available for narrow spaces where conventional limit switches cannot be used.
AntennaNo antenna
Plunger with antenna
Coil spring with antenna
SeriesPower supply voltageModelModelModel
NL112 VDCNL1-SNL1-SPNL1-SC
NL224 VDCNL2-SNL2-SPNL2-SC
Antenna only------NL1-SC ANTENNA
(Same for NL1 and NL2)

Note: Each model is provided with a standard 1-m cable.