![]()
Global
These are navigation links to move inside this page.
Digital Panel Meter
![]()
Quick links to 'K3TE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Range | Measuring ranges | Supply voltage | ||
| 100 to 120 VAC | 200 to 240 VAC | 24 VDC (internally insulated) | ||
| DC voltage | ±199.9 mV | K3TE-V114 | K3TE-V115 | K3TE-V116 |
| ±1.999 V | K3TE-V214 | K3TE-V215 | K3TE-V216 | |
| ±19.99 V | K3TE-V314 | K3TE-V315 | K3TE-V316 | |
| ±199.9 V | K3TE-V414 | K3TE-V415 | K3TE-V416 | |
| DC current | ±199.9 μA | K3TE-A114 | K3TE-A115 | K3TE-A116 |
| ±1.999 mA | K3TE-A214 | K3TE-A215 | K3TE-A216 | |
| ±19.99 mA | K3TE-A314 | K3TE-A315 | K3TE-A316 | |
| ±199.9 mA | K3TE-A414 | K3TE-A415 | K3TE-A416 | |
| ±1.999 mA | K3TE-A514 | K3TE-A515 | K3TE-A516 | |
Note: The k3TE-V4[][] does not conform to CE Marking standards.
Accessories(Optional)
| Name | Appearance | Model |
| Water-resistive Soft Front Cover | ![]() | K32-L49SC |
| Water-resistive Mounting Bracket | ![]() | K32-L49MB |
Note: Be sure to use the Soft Front Cover and Mounting Bracket as a set.