![]()
Global
These are navigation links to move inside this page.
Digital Panel Meter
![]()
Quick links to 'K3TF' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
Models with Line Monitor
| Range | Measuring ranges | Supply voltage | |
| 100 to 120 VAC | 200 to 240 VAC | ||
| AC voltage | 0 to 199.9 V | K3TF-V814 | K3TF-V815 |
| 0 to 400 V | K3TF-V914 | K3TF-V915 | |
Models with Signal Monitor
| Range | Measuring ranges | Supply voltage | |
| 100 to 120 VAC | 200 to 240 VAC | ||
| AC voltage | 0 to 199.9 mV | K3TF-V514 | K3TF-V515 |
| 0 to 1.999 V | K3TF-V614 | K3TF-V615 | |
| 0 to 19.99 V | K3TF-V714 | K3TF-V715 | |
| AC current | 0 to 1.999 mA | K3TF-A614 | K3TF-A615 |
| 0 to 19.99 mA | K3TF-A714 | K3TF-A715 | |
| 0 to 199.9 mA | K3TF-A814 | K3TF-A815 | |
| 0 to 1.999 A | K3TF-A914 | K3TF-A915 | |
Note: K3TF-V8[][], -V9[][] does not conform to CE Marking standards.
Accessories(Optional)
| Name | Appearance | Model |
| Water-resistive Soft Front Cover | ![]() | K32-L49SC |
| Terminal Cover | ![]() | K32-L49TC |
Note:
1. Use the Mounting Bracket included with the K3TF for mounting.
2. The Terminal Cover is used for finger protection. It has no relation to water resistance.