![]()
Global
These are navigation links to move inside this page.
Digital Panel Meter
![]()
Quick links to 'K3TG' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Supply voltage | 5 VDC (not internally insulated) |
| Operating voltage range | -5% to +5% of supply voltage |
| Power consumption | 0.3 W (at max. DC load) |
| Insulation resistance | 10 MΩ min. (at 500 VDC) between external terminal and case |
| Dielectric strength | 2,000 VAC min. for 1 min between external terminal and case |
| Noise immunity | ±200 V on power supply terminals in normal mode ±500 V on power supply terminals in common mode |
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.5-mm single amplitude for 10 min each in X, Y, and Z directions Destruction: 10 to 55 Hz, 0.75-mm single amplitude for 2 hrs each in X, Y, and Z directions |
| Shock resistance | Malfunction: 98 m/s2 for 3 times each in 6 directions Destruction: 294 m/s2 for 3 times each in 6 directions |
| Ambient temperature | Operating: -10° to 55°C (with no icing) Storage: -20° to 65°C (with no icing) |
| Ambient humidity | Operating: 35% to 85% (with no condensation) |
| Ambient operating atmosphere | No corrosive gas |
| EMC | (EMI) EN61326+A1 Industry Emission Enclosure: CISPR 11 Group 1 class A: CISRP16-1/-2 Emission AC Mains: CISPR 11 Group 1 class A: CISRP16-1/-2 (EMS) EN61326+A1 Industry Immunity ESD: EN61000-4-2: 4 kV contact discharge (level 2) 8 kV air discharge (level 3) Immunity RF-interference: EN61000-4-3: 10 V/m (amplitude-modulated, 80 MHz to 1 GHz) (level 3) Immunity Fast Transient Noise: EN61000-4-4: 2 kV (power line) (level 3) Immunity Burst Noise: 1 kV line to line (I/O signal line) Immunity Surge: EN61000-4-5: 1 kV line to line 2 kV line to ground (power line) Immunity Conducted Disturbance EN61000-4-6: 3 V (0.15 to 80 MHz) (level 2) Immunity Voltage Dip/Interrupting EN61000-4-11: 0.5 cycles, 0, 180°, 100% (rated voltage) |
Characteristics
| Input signal | DC voltage |
| A/D conversion method | Double integral method |
| Sampling period | 2.5 times/s |
| Display refresh period | 2.5 times/s |
| Max. displayed digits | 3 1/2 digits (+1999) |
| Display | 7-segment red LED |
| Decimal point display position | By short-circuiting terminals |
| Sign display | "-" is displayed automatically with a negative input signal. |
| Overflow/underflow display | Overflow: 1[][][] Underflow: -1[][][] |
| Zero suppression | Not supported. |
| External control | Process value hold (terminals on rear panel short-circuited) |
| Degree of protection | Front panel: IEC IP51 (see note) Case: IEC IP20 Terminals: IEC IP00 |
Note: IP51 is maintained when the water-resistive soft cover and bracket are used. IP50 will be, however, maintained without these water-resistive accessories.
Measuring Ranges
| Input range | Measuring range | Max. resolution | Input impedance | Accuracy | Max. permissible load |
| DC voltage | ±199.9 mV | 100 μV | 100 MΩ | ±0.1%rdg ±1 digit | ±250 V |
| ±1.999 V | 1 mV | 100 MΩ | ±0.1%rdg ±1 digit | ±250 V | |
| ±19.99 V | 10 mV | 10 MΩ | ±0.1%rdg ±1 digit | ±250 V | |
| ±199.9 V | 100 mV | 10 MΩ | ±0.1%rdg ±1 digit | ±350 V |
Note: The above accuracy is at an ambient temperature of 23±5°C.
Caution: In the interenst of product improvement, specifications are subject to change without notice.