![]()
Global
These are navigation links to move inside this page.
Temperature Meter
Highly Visible LCD Display with 2-color (Red and Green) LEDs
![]()
Quick links OMRON IA Digital Panel Indicators in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models
| Input type | Supply voltage | Output | Model |
| Platinum-resistance thermometer or thermocouple | 100 to 240 VAC | None | K3MA-L 100-240VAC |
| 1 relay contact output (SPDT) | K3MA-L-C 100-240VAC | ||
| 24 VAC/VDC | None | K3MA-L 24VAC/VDC | |
| 1 relay contact output (SPDT) | K3MA-L-C 24VAC/VDC |
Rubber Packing
| Model |
| K32-P1 |
Note: Rubber packing is provided with the Controller.
Accessories(Optional)
| Name | Shape | Model |
| Splash-proof Soft Cover | ![]() | K32-49SC |
| Hard Cover | ![]() | K32-49HC |