![]()
Global
These are navigation links to move inside this page.
Temperature Meter
![]()
Quick links to 'K3MA-L' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| K3MA-L 100-240VAC, K3MA-L-C 100-240VAC | K3MA-L 24VAC/VDC, K3MA-L-C 24VAC/VDC | |
| Supply voltage | 100 to 240 VAC | 24 VAC (50/60 Hz), 24 VDC |
| Operating voltage range | 85% to 110% of the rated supply voltage | |
| Power consumption (under maximum load) | 6 VA max. | 4.5 VA max. (24 VAC) 4.5 W max. (24 VDC) |
| Insulation resistance | 20 MΩ min. (at 500 VDC) between external terminal and case. Insulation provided between inputs, outputs, and power supply. | |
| Dielectric strength | 2,000 VAC for 1 min between external terminal and case. Insulation provided between inputs, outputs, and power supply. | |
| Noise immunity | ±1,500 V on power supply terminals in normal or common mode. ±1 μs, or 100 ns for square-wave noise with 1 ns. | ±480 V on power supply terminals in normal mode. ±1,500 V in common mode. ±1 μs, or 100 ns for square-wave noise with 1 ns. |
| Vibration resistance | Vibration: 10 to 55 Hz, Acceleration: 50 m/s2 5 min each in X, Y, and Z directions for 10 sweeps. | |
| Shock resistance | 150 m/s2 (100 m/s2 for relay contact outputs) 3 times each on 3 axes, 6 directions. | |
| Ambient temperature | Operating: -10°C to 55°C (with no condensation or icing) Storage: -25°C to 65°C (with no condensation or icing) | |
| Ambient humidity | Operating: 25% to 85% (with no condensation) | |
| Approved safety standards | UL3121-1, conforms to EN61010-1 (Pollution degree 2/overvoltage category II) Conforms to VDE0106/P100 (finger protection) | |
| EMC | (EMI) EN61326+A1 Industry Emission Enclosure: CISPR 11 Group 1 class A Emission AC Mains: CISPR 11 Group 1 class A (EMS) EN61326+A1 Industry Immunity ESD: EN61000-4-2: 4 kV contact discharge 8 kV air discharge Immunity RF-interference: EN61000-4-3: 10 V/m (amplitude-modulated, 80 MHz to 1 GHz) Electrical Fast Transient Noise: EN61000-4-4: 2 kV (power line) Immunity Burst Noise: 1 kV line to line (I/O signal line) Immunity Surge: EN61000-4-5: 1 kV (power line) 2 kV line to ground (power line) Immunity Conducted Disturbance: EN61000-4-6: 3 V (0.15 to 80 MHz) Immunity Voltage Dip/Interrupting: EN61000-4-11: 0.5 cycle, 0, 180°, 100% (rated voltage) | |
| Weight | Approx. 200 g | |
Characteristics
| Indication accuracy (at 23±5°C) (See note.) | Thermocouple: (±0.5% of indication value or ±1°C, whichever greater) ±1 digit max. Platinum-resistance thermometer: (±0.5% of indication value or ±1°C, whichever greater) ±1 digit max. |
| Input | Thermocouple: K, J, T, E, L, U, N, R, S, B Platinum-resistance thermometer: JPt100, Pt100 |
| Measurement method | Double integral method |
| Sampling period | 500 ms |
| Display refresh period | Sampling period (sampling times multiplied by number of averaging times if average processing is selected.) |
| Max. displayed digits | 4 digits (-1999 to 9999) |
| Display | 7-segment digital display, Character height: 14.2 mm |
| Polarity display | "-" is displayed automatically with a negative input signal. |
| Zero display | Leading zeros are not displayed. |
| Input shift | Input shift equivalent to the setting value supported for all points within the sensor measurement range. |
| Hold function | Max hold (maximum value), Min hold (minimum value) |
| Hysteresis setting | Programmable with front-panel key inputs (0001 to 9999). |
| Other functions | Display color change (green (red), green, red (green), red) Average processing (simple average OFF/2/4/8 operations) Setting change lockout Parameter initialization |
| Output | Relay contact (SPDT) |
| Delay in comparative outputs | 1 s max. |
| Degree of protection | Front panel: NEMA4X for indoor use (equivalent to IP66) Rear case: IEC standard IP20 Rear case: IEC standard IP20 |
| Memory protection | Non-volatile memory (EEPROM) (possible to rewrite 100,000 times) |
Note: The indication accuracy of the K thermocouple at a temperature of -200 to 1300°C is ±2°C ±1 digit maximum.
The indication accuracy of the T and N thermocouples at a temperature of -100°C or less is ±2°C ±1 digit maximum.
The indication accuracy of the U and L thermocouples at any temperature is ±2°C ±1 digit maximum.
The indication accuracy of the B thermocouple at a temperature of 400°C or less is unrestricted.
The indication accuracy of the R and S thermocouples at a temperature of 200°C or less is ±3°C ±1 digit maximum.
Measuring Ranges
Platinum-resistance Thermometer
| Input | Pt100 | JPt100 | ||||
| Range | °C | -200 to 850 | -199.9 to 500.0 | 0.0 to 100.0 | -199.9 to 500.0 | 0.0 to 100.0 |
| °F | -300 to 1500 | -199.9 to 900.0 | 0.0 to 210.0 | -199.9 to 900.0 | 0.0 to 210.0 | |
| Parameter | 0 | 1 | 2 | 3 | 4 | |
Thermocouple
| Input | K | J | T | E | L | U | N | R | S | B | |||||
| Range | °C | -200 to 1300 | -20.0 to 500 | -100 to 850 | -20.0 to 400 | -200 to 400 | -199.9 to 400 | 0 to 600 | -100 to 850 | -200 to 400 | -199.9 to 400 | -200 to 1300 | 0 to 1700 | 0 to 1700 | 100 to 1800 |
| °F | -300 to 2300 | 0 to 900 | -100 to 1500 | 0 to 750 | -300 to 700 | -199.9 to 700 | 0 to 1100 | -100 to 1500 | -300 to 700 | -199.9 to 700 | -300 to 2300 | 0 to 3000 | 0 to 3000 | 300 to 3200 | |
| Parameter | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 | 16 | 17 | 18 | |
Input/Output Ratings
Relay Contact Output
| Item | Resistive load (cosΦ = 1) | Inductive load (cosΦ = 0.4, L/R = 7 ms) |
| Rated load (UL ratings) | 5 A at 250 VAC, 5 A at 30 VDC | 1.5 A at 250 VAC, 1.5 A at 30 VDC |
| Rated carry current | 5 A max. (at COM terminal) | |
| Max. contact voltage | 400 VAC, 150 VDC | |
| Max. contact current | 5 A (at COM terminal) | |
| Max. switching capacity | 2,000 VA, 192 W | 375 VA, 30 W |
| Min. permissible load (P level, reference value) | 10 mA at 5 VDC | |
| Mechanical life | 20,000,000 times min. (at a switching frequency of 1,200 time/min) | |
| Electrical life (at an ambient temperature of 20°C) | 100,000 times min. (at a rated load switching frequency of 10 time/min) | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.