![]()
Global
These are navigation links to move inside this page.
Frequency/Rate Meter
![]()
Quick links to 'K3MA-F' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Input type | Supply voltage | Output | Model |
| Rotary pulse | 100 to 240 VAC | None | K3MA-F 100-240VAC |
| 2 relay contact outputs (SPST-NO) | K3MA-F-A2 100-240VAC | ||
| 24 VAC/VDC | None | K3MA-F 24VAC/VDC | |
| 2 relay contact outputs (SPST-NO) | K3MA-F-A2 24VAC/VDC |
Rubber Packing
| Model |
| K32-P1 |
Note:Rubber packing is provided with the Controller.
Accessories (Order Separately)
| Name | Shape | Model |
| Splash-proof Soft Cover | ![]() | K32-49SC |
| Hard Cover | ![]() | K32-49HC |