![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (30/50/75-W Models)
Low-cost Global Power Supply with CE Marking
![]()
Quick links OMRON IA Power Supplies in your country.
Please contact OMRON Europe B.V. in Netherlands.
List of Models
Front-mounting Bracket Models
| Configuration | Input Voltage | Power ratings | Output voltage | Output current | Front-mounting bracket models(Front terminals) |
| Open-frame type | 100 to 240 VAC (free) | 10 W | 5 V | 2A | S82J-01005A |
| 12 V | 1A | S82J-01012A | |||
| 15 V | 0.7 A | S82J-01015A | |||
| 24 V | 0.5 A | S82J-01024A | |||
| 25 W | 5 V | 5A | S82J-02505A | ||
| 12 V | 2.1 A | S82J-02512A | |||
| 15 V | 1.7 A | S82J-02515A | |||
| 24 V | 1.1 A | S82J-02524A | |||
| 50 W | 5 V | 10A | S82J-05005A | ||
| 12 V | 4.2 A | S82J-05012A | |||
| 24 V | 2.1 A | S82J-05024A | |||
| 100 or 200 VAC (selected automatically) | 100 W | 5 V | 20 A | S82J-10005A | |
| 12 V | 8.5 A | S82J-10012A | |||
| 15 V | 7A | S82J-10015A | |||
| 100 to 240 VAC (free) | 24 V | 4.5 A | S82J-10024A | ||
| 100 or 200 VAC (selected automatically) | 150 W | 24 V | 6.5 A | S82J-15024A | |
| Covered type | 100 to 240 VAC (free) | 10 W | 5 V | 2A | S82J-01005D |
| 12 V | 1A | S82J-01012D | |||
| 15 V | 0.7 A | S82J-01015D | |||
| 24 V | 0.5 A | S82J-01024D | |||
| 25 W | 5 V | 5A | S82J-02505D | ||
| 12 V | 2.1 A | S82J-02512D | |||
| 15 V | 1.7 A | S82J-02515D | |||
| 24 V | 1.1 A | S82J-02524D | |||
| 50 W | 5 V | 10A | S82J-05005D | ||
| 12 V | 4.2 A | S82J-05012D | |||
| 24 V | 2.1 A | S82J-05024D | |||
| 100 or 200 VAC (selected automatically) | 100 W | 5 V | 20 A | S82J-10005D | |
| 12 V | 8.5 A | S82J-10012D | |||
| 15 V | 7A | S82J-10015D | |||
| 100 to 240 VAC (free) | 24 V | 4.5 A | S82J-10024D | ||
| 100 or 200 VAC (selected automatically) | 150 W | 24 V | 6.5 A | S82J-15024D | |
| 100 or 200 VAC (selectable) | 300 W | 24 V | 14 A | S82J-30024 | |
| S82J-30024N | |||||
| 600 W | 27 A | S82J-60024 | |||
| S82J-60024N |
DIN Rail Mounting Bracket Models
| Configuration | Input Voltage | Power ratings | Output voltage | Output current | DIN Rail mounting bracket models(Front terminals) |
| Open-frame type | 100 to 240 VAC (free) | 10 W | 5 V | 2A | S82J-01005AD |
| 12 V | 1A | S82J-01012AD | |||
| 15 V | 0.7 A | S82J-01015AD | |||
| 24 V | 0.5 A | S82J-01024AD | |||
| 25 W | 5 V | 5A | S82J-02505AD | ||
| 12 V | 2.1 A | S82J-02512AD | |||
| 15 V | 1.7 A | S82J-02515AD | |||
| 24 V | 1.1 A | S82J-02524AD | |||
| 50 W | 5 V | 10A | S82J-05005AD | ||
| 12 V | 4.2 A | S82J-05012AD | |||
| 24 V | 2.1 A | S82J-05024AD | |||
| 100 or 200 VAC (selected automatically) | 100 W | 5 V | 20 A | S82J-10005AD | |
| 12 V | 8.5 A | S82J-10012AD | |||
| 15 V | 7A | S82J-10015AD | |||
| 100 to 240 VAC (free) | 24 V | 4.5 A | S82J-10024AD | ||
| 100 or 200 VAC (selected automatically) | 150 W | 24 V | 6.5 A | S82J-15024AD | |
| Covered type | 100 to 240 VAC (free) | 10 W | 5 V | 2A | S82J-01005DD |
| 12 V | 1A | S82J-01012DD | |||
| 15 V | 0.7 A | S82J-01015DD | |||
| 24 V | 0.5 A | S82J-01024DD | |||
| 25 W | 5 V | 5A | S82J-02505DD | ||
| 12 V | 2.1 A | S82J-02512DD | |||
| 15 V | 1.7 A | S82J-02515DD | |||
| 24 V | 1.1 A | S82J-02524DD | |||
| 50 W | 5 V | 10A | S82J-05005DD | ||
| 12 V | 4.2 A | S82J-05012DD | |||
| 24 V | 2.1 A | S82J-05024DD | |||
| 100 or 200 VAC (selected automatically) | 100 W | 5 V | 20 A | S82J-10005DD | |
| 12 V | 8.5 A | S82J-10012DD | |||
| 15 V | 7A | S82J-10015DD | |||
| 100 to 240 VAC (free) | 24 V | 4.5 A | S82J-10024DD | ||
| 100 or 200 VAC (selected automatically) | 150 W | 24 V | 6.5 A | S82J-15024DD | |
Accessories (Optional)
Front Mounting Bracket (for the S82J-10024A and S82J-10024D)
S82Y-J10F
Replacement Fan
S82Y-JFAN