![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (30/50/75-W Models)
![]()
Quick links to 'S82J' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings and Specifications
| Power ratings(See note 1.) | 100 to 240 V (Free) | 100/200 (Selected automatically) | 100/200 (Selected) | |||||||
| 10 W | 25 W | 50 W | 100 W (24 V) | 100 W (5 V, 12 V, 15 V) | 150 W | 300 W | 600 W | |||
| Efficiency (typical) | 67% min. (Varies depending on specifications) | 83% min. | 75% min. | 82% min. | ||||||
| Input | Voltage (See note 2.) | 100 to 240 VAC (85 to 264 VAC) | 100 VAC (85 to 132 VAC) 200 VAC (170 to 264 VAC) (selected automatically) | 100 VAC (85 to 132 VAC) 200 VAC (170 to 253 VAC) (selectable) | ||||||
| 110 to 170 VDC (10-W and 25-W models only) (See note 11.) | ||||||||||
| Frequency (See note 2.) | 50/60 Hz (47 to 450 Hz) | |||||||||
| Current (See note 3.) | 100-V input | 0.35 A max. | 0.8 max. | 1.4 A max. | 2.5 A max. | 2.5 A max. | 3.5 A max. | 8 A max. | 14 A max. | |
| 200-V input | 0.3 A max. | 0.6 A max. | 0.8 A max. | 1.5 A max. | 1.4 A max. | 2.1 A max. | 4 A max. | 7 A max. | ||
| Leakage current (See note 3.) | 100-V input | 0.5 mA max. | ||||||||
| 200-V input | 1 mA max. | |||||||||
| Inrush current (See note 3.) | 100-V input | 25 A max. (for a cold start at 25°) | 30 A max. (for a cold start at 25°) | |||||||
| 200-V input | 50 A max. (for a cold start at 25°) | 60 A max. (for a cold start at 25°) | ||||||||
| Noise filter | Yes | |||||||||
| Output (See note 4.) | Voltage Adjustment Range (See note 5.) | ±10% (with V. ADJ) | ||||||||
| Ripple (See note 3.) | 2% (p-p) max. | |||||||||
| Input variation influence | 0.4% max. | |||||||||
| Load variation influence | 0.8% max. (10% to 100% load, rated input voltage) | |||||||||
| Temperature variation influence | 0.05%/°C max. (at rated input and output) | |||||||||
| Startup time | 500 ms max. (up to 90% of output voltage at rated input and output) | 300 ms max. (up to 90% of output voltage at rated input and output) | ||||||||
| Hold time (See note 3.) | 20 ms min. | |||||||||
| Additional functions | Overload protection (See note 6.) | 105% to 160% of rated load current, voltage/current drop, intermittent operation (10-W and 25-W models) gradual current increase/ voltage drop, intermittent operation (50-W, 100-W (24 V) models), automatic reset | 105% of rated load current, Inverted L voltage drop, automatic reset (For the 600-W model, the circuit will be shut OFF when the overload exceeds 5 s.) | |||||||
| Overvoltage protection | No | Yes (See note 7.) | Yes (5-V output only) (See note 7.) | No | Yes (See note 8.) | |||||
| Overheat protection | No | Yes (See note 8.) | ||||||||
| Parallel operation | No | Yes (up to 5 units) | ||||||||
| Protection-ON alarm indicator | No | Yes (color: red) | ||||||||
| Other | Ambient operating temperature | Refer to the derating curve in Engineering Data. (with no icing or condensation) | ||||||||
| Storage temperature | -25 to 65°C (with no icing or condensation) | |||||||||
| Ambient operating humidity | 25% to 85% (Storage humidity: 25% to 90%) | |||||||||
| Dielectric strength | 3.0 k VAC for 1 min. (between all inputs and all outputs) 2.2 k VAC for 1 min. (between all inputs and all outputs/PE terminals) 1.0 k VAC for 1 min. (between all outputs and PE terminal) | |||||||||
| Insulation resistance | 100 MΩ min. (between all outputs and all inputs/ PE terminals) at 500 VDC | |||||||||
| Vibration resistance | 10 to 55 Hz, 0.375-mm single amplitude for 2h each in X, Y, and Z directions | |||||||||
| Shock resistance | 300m/s2, 3 times each in ±X, ±Y, ±Z directions | |||||||||
| Output indicator | Yes (color: green) | |||||||||
| EMI | Conducted Emissions (See note 3.) | Conforms to EN61204-3 EN55011 Class A and based on FCC Class A | ||||||||
| Radiated Emissions | Conforms to EN61204-3 EN55011 Class A (See note 9.) | |||||||||
| EMS | Conforms to EN61204-3 Low severity levels | |||||||||
| Approved standards | UL: UL508 (Listing; Class 2: Per UL1310 Class 2 approved for 10-W, 25-W (except for 5-V output)), and 50-W (only for 24-V output) models.), UL60950-1 cUL: CSA C22.2 No.14 (Class 2 approved for 10-W, 25-W (except for 5-V output), and 50-W (only for 24-V output) models.) cUR: CSA No. 60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1) Terminal types (only terminal part): VDE0106/P100 Based on VE0106/P100 | Models with Terminals UL: UL508 (Listing), UL1012, UL60950-1 cUL: CSA C22.2 No. 14 (Listing) cUR: CSA No. 60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1) Terminal types (only terminal part): VDE0106/P100 Models with Connectors UL: UL508, UL1012, UL60950-1 CSA: CSA C22.2 No.14 CSA No. 60950-1 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1) | UL: UL508, UL1012 CSA: EB1402C, C22.2 No. 14 EN/VDE: EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1) Terminal types (only terminal part): VDE0106/P100 Based on VE0106/P100 | |||||||
| Weight (See note 10.) | 250 g max. | 350 g max. | 400 g max. | 500 g max. | 1,000 g max. | 2,000 g max. | 2,500 g max. | |||
Note:
1. When a load is connected that has a built-in DC-DC converter, the overload protection may operate at startup and the power supply may not start. Be sure to select a Power Supply with sufficient capacity.
2. Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
3. Defined with a 100% load and the rated input voltage (100 or 200 VAC.)
4. The output specification is defined at the power output terminals.
5. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than +10% of the voltage adjustment range.
When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
6. Refer to Overload Protection on datasheet for details.
7. For resetting, turn OFF the power, leave for more than one minute, and then turn it ON again.
8. The protection-ON alarm indicator will light as soon as the output is interrupted. For resetting, turn OFF the input power, leave for more than three minutes (90 seconds min. for the 300-W models), and then turn it back ON again.
9. Radiated emissions: The noise value is affected by factors such as the wiring method. For 300-W and 600-W models, use shielded wire for all wiring, and insert one noise clamp filter (TDK, ZCAT3035-1330) on the input wire, and two noise clamp filters on the load wire.
10.The weight indicated is the weight of the open-frame type. (Includes the covers for 300-W and 600-W models)
Caution: In the interenst of product improvement, specifications are subject to change without notice.