Page top

Lead Contents

Switch Mode Power Supply (3/7.5/15/30/50/90/100-W Models)

S82K

S82K

Ultimate DIN-rail-mounting Power Supply with a Power Range of 3 to 100 W

Primary Contents



List of Models

Power
ratings
Output
voltage
Output
current
Function ConfigurationModels
OutputUndervoltage alarm indicator/outputPFC
3 W5 V0.6 ASingle outputYesNoS82K-00305
12 V0.25 AS82K-00312
15 V0.2 AS82K-00315
24 V0.13 AS82K-00324
7.5 W5 V1.5 AS82K-00705
12 V0.6 AS82K-00712
15 V0.5 AS82K-00715
24 V0.3 AS82K-00724
±12 V0.3 A/0.2 ADual outputS82K-00727
±15 V0.2 A/0.2 AS82K-00728
15 W5 V2.5 ASingle outputS82K-01505
12 V1.2 AS82K-01512
24 V0.6 AS82K-01524
30 W5 V5.0 AS82K-03005
(See note 1.)
12 V2.5 AS82K-03012
24 V1.3 AS82K-03024
50 W24 V2.1 AS82K-05024
90 W24 V3.75 ANoS82K-09024
YesS82K-P09024
100 W24 V4.2 A
(See note 2.)
NoS82K-10024
YesS82K-P10024

Note:

1. The output capacity of the S82K-03005 is 25 W.

2. The output current for S82K-P10024 during parallel operation is 3.78 A.