Page top

Primary Contents



S82S-73[][] (3 W)
S82S-77[][] (7.5 W)

S82S-73[][]_Dim

*A distance of 7.3 mm is required between the model and the mounting surface when the mounting bracket provided with the model is used.

Note:If more than one Power Supply is installed in a row, keep a distance of 20 mm min. (L = 20 mm min.) between each adjacent Power Supply.

Accessories

Mounting Bracket

Used when not mounting the Power Supply directly on the DIN Rail.

S82S_Dim

Caution: All units are in millimeters unless otherwise indicated.