![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (3/7.5-W Models)
![]()
Quick links to 'S82S' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Displaying individual registered product index. Select and click for details.
Items 1 to 10 of 10
| Model Number | Description |
|---|---|
| S82S-7305 | Input 12 to 24 VDC , 3W , Output 5V 0.6A |
| S82S-7312 | Input 12 to 24 VDC , 3W , Output 12V 0.25A |
| S82S-7315 | Input 12 to 24 VDC , 3W , Output 15V 0.2A |
| S82S-7324 | Input 12 to 24 VDC , 3W , Output 24V 0.13A |
| S82S-7705 | Input 12 to 24 VDC , 7.5W , Output 5V 1.5A |
| S82S-7712 | Input 12 to 24 VDC , 7.5W , Output 12V 0.6A |
| S82S-7715 | Input 12 to 24 VDC , 7.5W , Output 15V 0.5A |
| S82S-7724 | Input 12 to 24 VDC , 7.5W , Output 24V 0.3A |
| S82S-7727 | Input 12 to 24 VDC , 7.5W , Output +-12V 0.2A/0.2A |
| S82S-7728 | Input 12 to 24 VDC , 7.5W , Output +-15V 0.2A/0.2A |
Items 1 to 10 of 10
Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.