Page top

Primary Contents



Ratings and Specifications

ItemDC input
3 WSingle output 7.5 WDual Output 7.5 W
Efficiency (typical)60% to 73% (Varies with specifications.)
InputVoltageACNo
DC10.2 to 27.6 VDC
Current (See note 1.)0.6 A max.1.2 A max.
Noise filterYes
Output
(See note 2.)
Voltage adjustment range±5%
(See note 3.)
None
(See note 4.)
Ripple (See note 1.)2% (p-p) max.
Input variation influence0.5% max. (10.2 to 27.6 VDC input, 100% load)
Load variation influence1.5% max.+V: 1.5% max.
-V: 3% max.
Temperature variation influence0.05%/°C max.
Additional
function
Overload protection (See note 5.)105% min. of rated load current, voltage drop, automatic reset
OtherAmbient operating temperatureRefer to the derating curve on Datasheet.
Storage temperature-25 to 65 ° C
Ambient operating humidity25% to 85% (storage humidity: 20% to 90%)
Dielectric strength2.0 kVAC, 50/60Hz for 1 min.
(between all inputs and outputs/PE terminal)
1.5 kVAC, 50/60Hz for 1 min.
(between all inputs and outputs/PE terminal)
Insulation resistance100 MΩ min. at 500 VDC (between all outputs and inputs/PE terminal)
Vibration resistance10 to 55 Hz, 0.375-mm single amplitude for 2 hours each in X, Y, and Z directions
Shock resistance294 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicatorYes (color: green)
Approved standardsRefer to Data Sheet.
Weight150 g max.

Note:

1.A 100% load for rated input voltage.

2.Output characteristics are measured at the power supply output terminals.

3.If the output voltage adjuster (V.ADJ) is turned, the voltage will increase by more than 50% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

4.The settings for the output voltage must be within the following range:
+V: ±1% of the rated value
–V: ±5% of the rated value

5.Refer to Overload Protection on Data Sheet for details.

Caution: In the interenst of product improvement, specifications are subject to change without notice.