![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply (50/100/150/300/600-W Models)
Compact DIN Rail-mounting Power Supplies
![]()
Quick links OMRON IA Power Supplies in your country.
Please contact Europe headquarters.
List of Models
| Configuration | Input voltage | Power ratings | Output voltage | Output current | Front-mounting Model | DIN Rail-mounting Model |
| Covered type | 100 to 240 VAC | 50 W | 5 V | 10A | S8PS-05005C | S8PS-05005CD |
| 12 V | 4.2 A | S8PS-05012C | S8PS-05012CD | |||
| 24 V | 2.1 A | S8PS-05024C | S8PS-05024CD | |||
| 100 W | 24 V | 4.5 A | S8PS-10024C | S8PS-10024CD | ||
| 150 W | 24 V | 6.5 A | S8PS-15024C | S8PS-15024CD | ||
| 300 W | 24 V | 14 A | S8PS-30024C | S8PS-30024CD | ||
| 600 W | 24 V | 27 A | S8PS-60024C | --- | ||
| Open-frame type | 100 to 240 VAC | 50 W | 5 V | 10A | S8PS-05005 | S8PS-05005D |
| 12 V | 4.2 A | S8PS-05012 | S8PS-05012D | |||
| 24 V | 2.1 A | S8PS-05024 | S8PS-05024D | |||
| 100 W | 24 V | 4.5 A | S8PS-10024 | S8PS-10024D | ||
| 150 W | 24 V | 6.5 A | S8PS-15024 | S8PS-15024D |
Accessory (Optional)
| Name | Model |
| Fan | S82Y-JFAN |