Page top

Primary Contents



Ratings and Specifications

Item50 W100 W150 W300 W600 W
Efficiency (typical)74% to 80% (depends on the model)
InputVoltage
(See note 1.)
100 to 240 VAC (85 to 264 VAC)
Frequency
(See note 1.)
50/60 Hz (47 to 63 Hz)
Current
(See note 2.)
100-V input0.9 A max.1.8 A max.2.7 A max.5.4 A max.10 A max.
200-V input0.45 A max.0.9 A max.1.4 A max.2.7 A max.5 A max.
Leakage current
(See note 2.)
100-V input0.5 mA max.
200-V input1.0 mA max.
Inrush current
(See note 2.)
100-V input25 A max. (for a cold start at 25°C)
200-V input50 A max. (for a cold start at 25°C)
Power factor
(See note 2.)
0.95 typical
Harmonic current standardsBased on EN 61000-3-2Complies with EN 61000-3-2
OutputVoltage adjustment range
(See note 3.)
-5% to 10%
Ripple
(See note 2.)
2% (p-p) max.
Input variation influence0.4% max.
(at 85 to 132 VAC input/at 170 to 264 VAC input, 100% load)
Load variation influence0.8% max. (with rated input, 0 to 100% load)
Temperature variation influence
(See note 2.)
0.05%/°C max.
Startup time1,000 ms max.
(up to 90% of output voltage at rated output voltage/current)
1,500 ms max.
Hold time
(See note 2.)
20 ms min.
Additional
function
Overload protection105% min., voltage drop, intermittent operation
(With the 600-W model, output is turned OFF at 5 s min.)
Overvoltage protection
(See note 5.)
Yes
Overheat protectionNoYes
Protection-ON alarm indicatorNoYes (color: red)
Parallel operationNoYes, 2 units max.
OtherHeat radiationNatural air-coolingBuilt-in fan
Ambient operating temperatureRefer to the derating curve on Datasheet.
Storage temperature-25 to 65°C
Ambient operating humidity25% to 85%
Dielectric strength3.0 kVAC for 1 min. (between all inputs and outputs)
2.2 kVAC for 1 min. (between all inputs and PE terminal)
1.0 kVAC for 1 min. (between all outputs and PE terminal)
Insulation resistance100 MΩ min.
(between all outputs and inputs/PE terminal at 500 VDC)
Vibration resistance10 to 55 Hz, 0.75-mm amplitude for 2 h each in X, Y, and Z directions
Shock resistance300 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted Emission
(See note 2.)
Conforms to EN61204-3 EN55011 Class B and based on FCC Class B
Radiated EmissionConforms to EN61204-3 EN55011 Class B
EMSConforms to EN61204-3 High severity levels
Approved
standards
UL
cUL
cUR
EN/VDE
UL508, UL1012, UL60950-1
CSA C22.2 No. 14
CSA No. 60950-1
EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1)
Weight
(See note 6.)
420 g max.600 g max.735 g max.2,200 g max.3,500 g max.
Mounting methodFront Mounting Bracket or DIN Rail Mounting BracketFront Mounting Bracket

Note:

1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

2. A 100% load for rated input voltage (100 VAC or 200 VAC).

3. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than 10% of the voltage adjustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

4. The output will shut off and the protection-ON alarm indicator will simultaneously light. Turn OFF the input power supply, wait 1 min., and then turn ON the input power supply to recover normal operation.

5. Turn OFF the input power supply, wait 1 min., and then turn ON the input power to recover normal operation. (For 300-W and 600-W models, the output will shut off and the protection-ON indicator will simultaneously light.)

6. The weight indicated is for a front-mounting open-frame model. (includes the cover for 300-W and 600-W front-mounting models.)

Caution: In the interenst of product improvement, specifications are subject to change without notice.