Page top

Primary Contents



Displaying individual registered product index. Select and click for details.

Items 1 to 36 of 36

Model Number Description
S82R-0321 Open-Frame Type , Input 100 VAC , 30W , Output 5V 2A /12V 2A
S82R-0322 Open-Frame Type , Input 100 VAC , 30W , Output 5V 2A /24V 1A
S82R-0327 Open-Frame Type , Input 100 VAC , 30W , Output 12V 1.7A /12V 0.8A
S82R-0328 Open-Frame Type , Input 100 VAC , 30W , Output 15V 1A /15V 1A
S82R-0521 Open-Frame Type , Input 100 VAC , 50W , Output 5V 3A /12V 3A
S82R-0522 Open-Frame Type , Input 100 VAC , 50W , Output 5V 2A /24V 2A
S82R-0527 Open-Frame Type , Input 100 VAC , 50W , Output 12V 3A /12V 1.2A
S82R-0528 Open-Frame Type , Input 100 VAC , 50W , Output 15V 1.7A /15V 1.7A
S82R-0722 Open-Frame Type , Input 100 VAC , 75W , Output 5V 5A /24V 2A
S82R-2321 Open-Frame Type , Input 200 VAC , 30W , Output 5V 2A /12V 2A
S82R-2322 Open-Frame Type , Input 200 VAC , 30W , Output 5V 2A /24V 1A
S82R-2327 Open-Frame Type , Input 200 VAC , 30W , Output 12V 1.7A /12V 0.8A
S82R-2328 Open-Frame Type , Input 200 VAC , 30W , Output 15V 1A /15V 1A
S82R-2521 Open-Frame Type , Input 200 VAC , 50W , Output 5V 3A /12V 3A
S82R-2522 Open-Frame Type , Input 200 VAC , 50W , Output 5V 2A /24V 2A
S82R-2527 Open-Frame Type , Input 200 VAC , 50W , Output 12V 3A /12V 1.2A
S82R-2528 Open-Frame Type , Input 200 VAC , 50W , Output 15V 1.7A /15V 1.7A
S82R-2722 Open-Frame Type , Input 200 VAC , 75W , Output 5V 5A /24V 2A
S82R-5321 Covered Type , Input 100 VAC , 30W , Output 5V 2A /12V 2A
S82R-5322 Covered Type , Input 100 VAC , 30W , Output 5V 2A /24V 1A
S82R-5327 Covered Type , Input 100 VAC , 30W , Output 12V 1.7A /12V 0.8A
S82R-5328 Covered Type , Input 100 VAC , 30W , Output 15V 1A /15V 1A
S82R-5521 Covered Type , Input 100 VAC , 50W , Output 5V 3A /12V 3A
S82R-5522 Covered Type , Input 100 VAC , 50W , Output 5V 2A /24V 2A
S82R-5527 Covered Type , Input 100 VAC , 50W , Output 12V 3A /12V 1.2A
S82R-5528 Covered Type , Input 100 VAC , 50W , Output 15V 1.7A /15V 1.7A
S82R-5722 Covered Type , Input 100 VAC , 75W , Output 5V 5A /24V 2A
S82R-6321 Covered Type , Input 200 VAC , 30W , Output 5V 2A /12V 2A
S82R-6322 Covered Type , Input 200 VAC , 30W , Output 5V 2A /24V 1A
S82R-6327 Covered Type , Input 200 VAC , 30W , Output 12V 1.7A /12V 0.8A
S82R-6328 Covered Type , Input 200 VAC , 30W , Output 15V 1A /15V 1A
S82R-6521 Covered Type , Input 200 VAC , 50W , Output 5V 3A /12V 3A
S82R-6522 Covered Type , Input 200 VAC , 50W , Output 5V 2A /24V 2A
S82R-6527 Covered Type , Input 200 VAC , 50W , Output 12V 3A /12V 1.2A
S82R-6528 Covered Type , Input 200 VAC , 50W , Output 15V 1.7A /15V 1.7A
S82R-6722 Covered Type , Input 200 VAC , 75W , Output 5V 5A /24V 2A

Items 1 to 36 of 36

Note: Please consult with your OMRON representative at any time to confirm actual specifications, price, and delivery of product.