Page top

Primary Contents



Ratings and Specifications

Input100 V input200 V input
Power rating30 W50 W75 W30 W50 W75 W
Efficiency (typ.)68% min. (depending on model)
InputVoltage
(See note 1.)
AC85 to 132 V170 to 264 V
DC110 to 170 V (See note 2.)Not available
Frequency
(See note 1.)
50/60 Hz (47 to 450 Hz)
Current
(See note 3.)
1.1 A max.1.4 A max.2 A max.0.7 A max.0.8 A max.1.1 A max.
Leakage current
(See note 3.)
0.5 mA max.1 mA max.
Inrush current
(See note 3.)
30 A max. (for a cold start at 25°C)60 A max. (for a cold start at 25°C)
Noise filterYes
OutputVoltage accuracyV1: 3.5% max. V2: 5% max. (with input, load, and temperature within permissible fluctuation ranges)
Voltage adjustment range
(See note 4.)
Fixed except for 5-V output which can be adjusted by ±5% (with V. ADJ)
Ripple
(See note 3.)
2% (p-p) max.
Input variation influence0.4% max.
(at 85 to 132 V input, 100% load)
0.4% max.
(at 170 to 264 V input, 100% load)
Load variation influenceV1: 0.8% max. (at rated input, 10% to 100% load) V2: 2% max.
Temperature variation
influence
0.05%/°C max. (at rated input/output)
Startup time200 ms max. (Up to 90% of output voltage at rated input and output)
Hold up time
(See note 3.)
20 ms min.
Ancillary
function
Overload protection
(See note 5.)
105% min. of rated current, voltage drop, automatic reset
Overvoltage protectionNo
OthersOperating temperatureRefer to the derating curve on Datasheet.
Storage temperature-25°C to 65°C
Operating humidity25% to 85% (storage humidity: 20% to 90%)
Dielectric strength2.0 kVAC, 50/60 Hz, for 1 minute (between input terminals and output terminals/PE terminal)
Insulation resistance100 MΩ min.
(between output terminals and input terminals/PE terminal at 500 VDC)
Vibration resistance10 to 55 Hz, 0.75 mm single amplitude for 2 hours each in X, Y, and Z directions
Shock resistance294 m/s2, 3 times each in ±X, ±Y, ±Z directions
Output indicatorV1 output indicator only (color: red)
Approved
standards
UL
CSA
UL1012
E.B.1402C
Weight
(See note 6.)
400 g max.500 g max.550 g max.400 g max.500 g max.550 g max.

Note:
1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.
2. These Power Supplies do not comply with safety standards if a DC power supply is used.
3. Defined with a 100% load at the rated input voltage (100 or 200 VAC).
4. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than 5% of the voltage djustment range. When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.
5. Refer to Overload Protection on datasheet for details.
6. Weights are given for the covered type.

Caution: In the interenst of product improvement, specifications are subject to change without notice.