![]()
Global
These are navigation links to move inside this page.
Switch Mode Power Supply
![]()
Quick links to 'S8TS' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
Basic Block
| Output voltage | Output current | Screw terminal Model | Connector terminal Model (See note 3.) | ||
| With Bus Line Connectors (See note 1.) | Without Bus Line Connectors (See note 2.) | With Bus Line Connectors (See note 1.) | Without Bus Line Connectors (See note 2.) | ||
| 5 V | 5 A | --- | S8TS-02505 | --- | S8TS-02505F |
| 12 V | 2.5 A | S8TS-03012-E1 | S8TS-03012 | S8TS-03012F-E1 | S8TS-03012F |
| 24 V | 2.5 A | S8TS-06024-E1 | S8TS-06024 | S8TS-06024F-E1 | S8TS-06024F |
Bus Line Connector
| Specifications | Number of Connectors | Model number |
| Connector with DC line connected (For parallel operation) | 1 Connector | S8T-BUS01 |
| 10 Connectors (See note 4.) | S8T-BUS11 | |
| Connector with DC line not connected (Not for parallel operation) | 1 Connector | S8T-BUS02 |
| 10 Connectors (See note 5.) | S8T-BUS12 |
Note:
1. One S8T-BUS01 Connector and one S8T-BUS02 Connector are included as accessories.
2. Bus Line Connectors are ordered separately. When connecting Power Supplies with Bus Line Connectors, order the Bus Line Connectors separately.
3. Attached connectors: 2ESDPLM-05P (for output terminal) and 3ESDPLM-03P (for input terminal) made by DINKLE ENTERPRISE.
4. One package contains 10 S8T-BUS01 Connectors.
5. One package contains 10 S8T-BUS02 Connectors.