Page top

Primary Contents



Ratings and Specifications

12/24-V Models (Basic Block: S8TS-06024[]/S8TS-03012[])

ItemSingle operationParallel operation
Efficiency (TYP.)24-V models: 75% min.; 12-V models: 70% min. (with rated input, 100% load)
InputVoltage
(See note 1.)
100 to 240 VAC (85 to 264 VAC)
Frequency
(See note 1.)
50/60 Hz (47 to 63 Hz)
Current100 V input24-V models: 1.0 A max.
12-V models: 0.7 A max.
24-V models: 1.0 A × (No. of Blocks) max.
12-V models: 0.7 A × (No. of Blocks) max.
200 V input24-V models: 0.5 A max.24-V models: 0.5 A × (No. of Blocks) max.
12-V models: 0.4 A × (No. of Blocks) max.
Power factor24-V models: 0.9 min.; 12-V models: 0.8 min. (with rated input, 100% load)
Harmonic current emissionsConforms to EN61000-3-2
Leakage
current
100 V input0.35 mA max.0.35 mA × (No. of Blocks) max.
240 V input0.7 mA max.0.7 mA × (No. of Blocks) max.
Inrush current
(See note 5.)
100 V input25 A max.
(for a cold start at 25°C)
25 A × (No. of Blocks) max.
(for a cold start at 25°C)
200 V input50 A max.
(for a cold start at 25°C)
50 A × (No. of Blocks) max.
(for a cold start at 25°C)
Output
(See note 4.)
Voltage adjustment range24-V models: 22 to 28 V
12-V models: 12 V ±10% (with V.ADJ) (See note 2.)
Ripple2% (p-p) max.
Input variation influence0.5% max. (with 85 to 264 VAC input, 100% load)
Load variation influence2% max.
(with rated input, 10% to 100% load)
3% max.
(with rated input, 10% to 100% load)
Temperature variation influence0.05%/°C max. (with rated input and output)
Startup time1,000 ms max.
Hold time
(See note 5.)
20 ms min. (with 100/200 VAC, rated input)
Additional
functions
Overload protection
(See note 5.)
105% to 125% of rated load current, voltage drop, automatic reset100% to 125% of rated load current, voltage drop, automatic reset
Overvoltage protection
(See notes 5 and 6.)
Yes
Parallel operationYes (Up to 4 Blocks)
N+1 redundant systemYes (Up to 5 Blocks)
Series operationYes
Undervoltage indicator
(See note 5.)
Yes (color: red)
Undervoltage detection output
(See note 5.)
Yes (open collector output), 30 VDC max., 50 mA max.
OtherAmbient operating temperature
(See note 5.)
Refer to the derating curve on Datasheet.
Storage temperature-25 to 65°C
Ambient operating humidity25% to 85% (Storage humidity: 25% to 90%)
Dielectric strength3.0 kVAC for 1 minute
(between all inputs and all outputs; detection current: 20 mA)
2.0 kVAC for 1 minute
(between all inputs and PE terminal; detection current: 20 mA)
1.0 kVAC for 1 minute
(between all outputs and PE terminal; detection current: 20 mA)
Insulation resistance100 MΩ min.
(between all outputs, and all inputs/PE terminal) at 500 VDC
Vibration resistance
(See note 7.)
10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
Shock resistance
(See note 7.)
150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted EmissionConforms to EN61204-3 EN55011 Class B and based on FCC Class A
Radiated EmissionConforms to EN61204-3 EN55011 Class B
EMSConforms to EN61204-3 High severity levels
Approved
standards
UL:
cUL:
cUR:
EN/VDE:
UL508 (Listing; Class 2: Per UL1310) (See note 3.), UL60950-1, UL1604 (Listing; Class I/Division 2, Groups A,
B, C, D, Hazardous Locations)
CSA C22.2 No.14 (Class 2: Per No.223) (See note 3.), No.213 (Class I/Division 2, Groups A, B, C, D, Hazardous
Locations)
No. 60950-1
EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1)
Weight450 g max.450 g × (No. of Blocks) max.

Note:

1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

2. Refer to datasheet for details on adjusting the output voltage for parallel operation. If set to less than -10%, the undervoltage detection function may operate. Ensure that the output capacity and output current after adjustment do not exceed the rated output capacity and rated output current respectively. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than 10% of the voltage adjustment range (28 V min. for 24-V models). When adjusting the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

3. Class 2 approval does not apply to parallel operation.

4. The output current is specified at power output terminals.

5. Refer to the explanations of functions on datasheet for details.

6. To reset the protection, turn OFF the input power for one minute or longer and then turn it back again.

7. Be sure to mount End Plates (PFP-M) on both ends of the Power Supply.

5-V Models (Basic Block: S8TS-02505[])

ItemSingle operation
Efficiency (typical)62% min. (with rated input, 100% load)
InputVoltage
(See note 1.)
100 to 240 VAC (85 to 264 VAC)
Frequency
(See note 1.)
50/60 Hz (47 to 63 Hz)
Current100 V input0.7 A max.
200 V input0.4 A max.
Power factor0.8 min. (with rated input, 100% load)
Harmonic current emissionsConforms to EN61000-3-2
Leakage current100 V input0.35 mA max.
240 V input0.7 mA max.
Inrush current
(See note 5.)
100 V input25 A max. (for a cold start at 25°C)
200 V input50 A max. (for a cold start at 25°C)
Output
(See note 4.)
Voltage adjustment range5 V ± 10% (with V. ADJ) (See note 2.)
Ripple2% (p-p) max.
Input variation influence0.5% max. (with 85 to 264 VAC input, 100% load)
Temperature variation influence0.05%/°C max. (with rated input and output)
Load variation influence1.5% max. (with rated input, 10% to 100% load)
Startup time
(See note 5.)
1,000 ms max.
Hold time (See note 5.)20 ms min. (with 100/200 VAC, rated input)
Additional
functions
Overload protection
(See note 5.)
105% to 125% of rated load current, voltage drop, automatic reset
Overvoltage protection
(See notes 5 and 6.)
Yes
Parallel operationNo
N+1 redundant systemNo
Series operationYes (with the external diode)
Undervoltage indicator
(See note 5.)
Yes (color: red)
Undervoltage detection output
(See note 5.)
Yes (open collector output), 30 VDC max., 50 mA max.
OtherAmbient operating temperature
(See note 5.)
Refer to the derating curve on Datasheet.
Storage temperature-25 to 65°C (with no icing or condensation)
Ambient operating humidity25% to 85%, Storage: 25% to 90%
Dielectric strength3.0 kVAC, 50/60 Hz for 1 minute
(between all inputs and all outputs; detection current: 20 mA)
2.0 kVAC, 50/60 Hz for 1 minute
(between all inputs and PE terminal; detection current: 20 mA)
1.0 kVAC for 1 minute
(between all outputs and PE terminal; detection current: 20 mA)
Insulation resistance100 MΩ min. (between all outputs and inputs/PE terminal) at 500 VDC
Vibration resistance
(See note 7.)
10 to 55 Hz, 0.375-mm single amplitude for 2 h each in X, Y, and Z directions
Shock resistance
(See note 7.)
150 m/s2, 3 times each in ±X, ±Y, and ±Z directions
Output indicatorYes (color: green)
EMIConducted EmissionConforms to EN61204-3 EN55011 Class B and based on FCC Class A
Radiated EmissionConforms to EN61204-3 EN55011 Class B
EMSConforms to EN61204-3 High severity levels
Approved
standards
UL:

cUL:

cUR:
EN/VDE:
UL508 (Listing; Class 2: Per UL1310) (See note 3.), UL60950-1, UL1604 (Listing; Class I/Division 2, Groups A, B, C, D, Hazardous Locations)
CSA C22.2 No. 14 (Class 2: Per No. 223) (See note 3.), No. 213 (Class I/Division 2, Groups A, B, C, D, Hazardous Locations)
No. 60950-1
EN50178 (=VDE0160), EN60950-1 (=VDE0805 Teil 1)
Weight450 g max.

Note:

1. Do not use an inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

2. If set to less than -10%, the undervoltage detection function may operate. Ensure that the output capacity and output current after adjustment do not exceed the rated output capacity and rated output current respectively. If the output voltage adjuster (V. ADJ) is turned, the voltage will increase by more than 10% of the output voltage, confirm the actual output voltage from the Power Supply and be sure that the load is not damaged.

3. Class 2 approval does not apply to parallel operation.

4. The output current is specified at power output terminals.

5. Refer to the explanations of functions on datasheet for details.

6. To reset the protection, turn OFF the input power for one minute or longer and then turn it back again.

7. Be sure to mount End Plates (PFP-M) on both ends of the Power Supply.

Caution: In the interenst of product improvement, specifications are subject to change without notice.