![]()
Global
These are navigation links to move inside this page.
DC Backup Block for S8TS
DC Backup Block for S8TS Prevents 24-VDC Outages Due to Power Interruptions or Failures
![]()
Quick links to 'S8T-DCBU-01' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
DC Backup Block (See note 1.)
| Input voltage | Output voltage | Output current | Model number |
| 24 to 28 VDC | 24 V | 3.7 A/ 8 A (See note 2.) | S8T-DCBU-01 |
Note:
1.One S8T-BUS03 Connector is included as an accessory.
2.The output current can be selected by a switch.
Bus Line Connector
| Type | Number of Connectors | Model number |
| DC Bus Line Connector | 1 | S8T-BUS03 |
| 10 (See note.) | S8T-BUS13 |
Note:One package contains 10 S8T-BUS03 Connectors.
Basic Block
| Type | Output voltage/Output current | Model number | |
| Screw terminal type | With Bus Line Connectors | 24 V/ 2.5 A | S8TS-06024-E1 |
| Without Bus Line Connectors | S8TS-06024 | ||
| Connector terminal type | With Bus Line Connectors | S8TS-06024F-E1 | |
| Without Bus Line Connectors | S8TS-06024F | ||
Note:Use S8T-DCBU-01 in a pair with the Block Power Supply Basic Block.
Battery Holder
| Model number |
| S82Y-TS01 |
Note:Can be set two batteries.
Battery
| Model number |
| S82Y-BAT01 |
| S82Y-BAT02 |
Note:A set of two batteries.
Designated battery varies on the number of multi-connected S8TS-06024[].
Refer to "Number of Multi-Connected S8TS-06024[] and Designated Battery" on Data Sheet.